Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop
  • Discover a New Galaxy with Basler’s CoaXPress 2.0 Solutions

    Our broad CoaXPress product portfolio is picking up speed. Enter our CoaXPress 2.0 galaxy and explore new worlds in machine vision.

    Basler’s CoaXPress 2.0 Galaxy in the Video

All CoaXPress 2.0 Components for Your System – More Performance, Less Complexity

Create sophisticated vision systems for applications with high bandwidths. We offer all CoaXPress (CXP-12) components at moderate system and implementation costs: cameras, interface cards, evaluation kits, software libraries, lenses, cables and other accessories.

Galactic bandwidths with CoaXPress 2.0

Benefit from even more transfer power for large data volumes over long distances. Keep system costs under control thanks to simple implementation of standardized and perfectly matched components. Easy implementation of the CoaXPress components is guaranteed - plug-and-play installation.

  • High bandwidths paired with the option of long cable lengths (12.5 Gbps per channel)
  • Higher frame rate and improved image quality with the latest CMOS sensor generations
  • Use in real-time applications for numerous applications
  • Less complexity due to new hardware generation and a single SDK for all components – simple and fast implementation
  • Image preprocessing possible on interface cards
  • Higher flexibility in system design
  • Perfect upgrade of Camera Link or CXP 1.1.1 image processing systems
  • Comprehensive firmware feature set
  • Significant cost savings per megapixel transferred

Our CoaXPress galaxy

The Basler CoaXPress 2.0 galaxy opens up new worlds of technology with precisely coordinated system components including powerful software. Reduce your integration and system costs! Trust our more than 30 years of experience in machine vision to support you on your way to exploring new worlds with CXP-12 performance.

Click on the numbers in the image to learn more about the solution components.

Cameras

The boost CXP-12 camera series delivers excellent image quality and fast transfer via CoaXPress 2.0. Benefit from an easy implementation with matching CXP-12 interface cards.

Discover the boost camera series

Lenses

Our lenses with C- and F-mount offer cost-optimized, top quality for the most demanding applications. They are ideal for all our cameras with very high resolutions and speed.

Check suitable lenses

CXP-12 Interface Cards

The Basler CXP-12 interface cards, specially developed for boost cameras, are the perfect complement and the easiest entry into our CoaXPress galaxy.

Get to know the interface cards

Cables

The robust CoaXPress cables with standardized Micro-BNC (HD-BNC) connectors are industrial-grade and cost-efficient: fewer cables for higher bandwidths with CXP 2.0. Using the CoaXPress cable also the triggering and power supply of the camera are ensured.

CXP-12 coaxial cable

Software

Easy implementation of the CXP-12 components (camera and interface card) with the pylon Camera Software Suite as a common SDK, saving additional software components.

pylon as single SDK

Cameras

The boost CXP-12 camera series delivers excellent image quality and fast transfer via CoaXPress 2.0. Benefit from an easy implementation with matching CXP-12 interface cards.

Discover the boost camera series

Lenses

Our lenses with C- and F-mount offer cost-optimized, top quality for the most demanding applications. They are ideal for all our cameras with very high resolutions and speed.

Check suitable lenses

CXP-12 Interface Cards

The Basler CXP-12 interface cards, specially developed for boost cameras, are the perfect complement and the easiest entry into our CoaXPress galaxy.

Get to know the interface cards

Cables

The robust CoaXPress cables with standardized Micro-BNC (HD-BNC) connectors are industrial-grade and cost-efficient: fewer cables for higher bandwidths with CXP 2.0. Using the CoaXPress cable also the triggering and power supply of the camera are ensured.

CXP-12 coaxial cable

Software

Easy implementation of the CXP-12 components (camera and interface card) with the pylon Camera Software Suite as a common SDK, saving additional software components.

pylon as single SDK

CXP-12 solutions for your application

With our various complete solutions consisting of harmonized CXP-12 components, you will find the right high-performance image processing system at an excellent price-performance ratio. From the application examples, you can access a matching configuration in our convenient Vision System Configurator. You can easily adapt the recommended configurations to your requirements by adding or removing components.
Do you have questions about our CXP-12 solutions for your application? Contact our sales team, who will be happy to provide you with advice and support.

Contact our experts

The CoaXPress 2.0 features

CXP-12 is the performance standard for demanding applications with moderate investment costs.

  • High bandwidths of up to 50 Gbps with four channels to thus benefiting at most from the latest CMOS sensor generation (resolution and speed)
  • Great transfer lengths
  • Industrial grade, flexible and inexpensive standard cables with robust Micro-BNC (HD-BNC) connector
  • Real-time capability/low latencies
  • Multi-camera and interface card setup
  • Half the number of cables for the same amount of data as CoaXPress 1.1.1 (CXP-6)
  • Reduced system complexity, simplified installation (plug and play)
  • Triggering in combination with Power over CoaXPress (PoCXP) with only one cable
  • Manageable implementation and total system costs

Further information on CoaXPress

Would you like to learn more about CoaXPress? With our CoaXPress 2.0 information materials you are always in the picture. Find white papers, use cases, brochures and other important exciting documents about CXP-12 here.

Show Filter

    Do you have further questions for us?

    Our CoaXPress specialists will be happy to help you.

    Contact our Sales Team Contact our Support

    Back to Webshop