Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

acA640-120uc (CS-Mount) - Basler ace

The Basler acA640-120uc (CS-Mount) USB 3.0 camera with the Sony ICX618 CCD sensor delivers 120 frames per second at VGA resolution.

USB3 Vision
Request individual quote
Request evaluation camera
Basler ace - acA640-120uc (CS-Mount)
  • Basler ace - acA640-120uc (CS-Mount)
  • Basler ace - acA640-120uc (CS-Mount)
  • Basler ace - acA640-120uc (CS-Mount)

General Information

Discontinuation: November 2021
Order Number 106469
Product Line ace Classic
Net list price For larger quantities and individual prices, please use the request cart. Net list price  
For pricing, please use the request cart to get a quote.
Delivery time Delivery times may vary. Please ask for the current availability and use the request cart. Delivery time
For information about shipping please use the request cart.
Destination

Sensor

Sensor Vendor Sony
Sensor ICX618
Shutter Global Shutter
Sensor Format 1/4
Sensor Type CCD
Sensor Size 3.7 mm x 2.8 mm
Resolution (HxV) 658 px x 492 px
Resolution VGA
Pixel Size (H x V) 5.6 µm x 5.6 µm
Frame Rate 120 fps
Mono/Color Color

Camera Data

Interface USB 3.0
Pixel Bit Depth 12 bits
Synchronization
  • software trigger
  • hardware trigger
  • free-run
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 1
Digital Output 1
General Purpose I/O 2
Power Supply
  • Via USB 3.0 interface
Power Requirements (typical) 2.4 W

Housing

Housing Type Box
Housing Size (L x W x H) 29.3 mm x 29 mm x 29 mm
Lens Mount
  • CS-mount
Operating Temperature 0 - 50°C
Weight (typical) 80g

Conformity

Conformity
  • CE
  • RoHS
  • GenICam
  • IP30
  • USB3 Vision
  • UL
  • FCC
  • KC
  • EAC
Lenses

Lenses

In this category you will find suitable lenses for your ace camera. Basler Lenses have been specifically developed for our cameras so you will benefit from a perfect harmonization of camera and lens. We also offer lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our ace cameras.

Matching accessories often sold together with this product:

 - Basler Lens C125-0418-5M-P f4mm
Basler Lens C125-0418-5M-P f4mm

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - Basler Lens C125-0418-5M-P f4mm
Basler Lens C125-0418-5M-P f4mm
Lens Mount C-mount
Sensor Format 1/2.5''
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-0618-5M-P f6mm
Basler Lens C125-0618-5M-P f6mm

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - Basler Lens C125-0618-5M-P f6mm
Basler Lens C125-0618-5M-P f6mm
Lens Mount C-mount
Sensor Format 1/2.5''
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-0818-5M-P f8mm
Basler Lens C125-0818-5M-P f8mm

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - Basler Lens C125-0818-5M-P f8mm
Basler Lens C125-0818-5M-P f8mm
Lens Mount C-mount
Sensor Format 1/2.5''
Iris Range F1.8 - F22.0
Iris Type manual
All Lenses - acA640-120uc (CS-Mount)
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the ace camera series. The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. All data cables have also been tested extensively for compatibility with the ace cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Cable USB 3.0, Ext. A female / A male, 10 m
Cable USB 3.0, Ext. A female / A male, 10 m

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - Cable USB 3.0, Ext. A female / A male, 10 m
Cable USB 3.0, Ext. A female / A male, 10 m
Accessory Type Data Cable
Interface USB 3.0
Cable Length 10.0 m
Connector Camera Side USB 3.0 Type A connector (female), locking screws
Connector Host Side USB 3.0 Type A
 - Cable USB 3.0, Ext. A female / A male, 20 m
Cable USB 3.0, Ext. A female / A male, 20 m

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - Cable USB 3.0, Ext. A female / A male, 20 m
Cable USB 3.0, Ext. A female / A male, 20 m
Accessory Type Data Cable
Interface USB 3.0
Cable Length 20.0 m
Connector Camera Side USB 3.0 Type A connector (female), locking screws
Connector Host Side USB 3.0 Type A
 - Basler Cable USB 3.0, Micro B sl/A, P, 3 m
 - Basler Cable USB 3.0, Micro B sl/A, P, 3 m
Basler Cable USB 3.0, Micro B sl/A, P, 3 m
Accessory Type Data Cable
Interface USB 3.0
Cable Length 3.0 m
Connector Camera Side USB 3.0 Micro B, locking screws
Connector Host Side USB 3.0 Type A
All Cables - acA640-120uc (CS-Mount)
PC Cards

PC Cards

With PC cards from Basler, you can stay flexible and ensure safe and reliable image capture for your optimal interface. You can find PC cards designed to work with our cameras for the GigE, USB 3.0 and CoaXPress interfaces.

Matching accessories often sold together with this product:

 - USB 3.0 Interface Card PCIe, Fresco FL1100, 4HC, x4, 4Ports
USB 3.0 Interface Card PCIe, Fresco FL1100, 4HC, x4, 4Ports

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - USB 3.0 Interface Card PCIe, Fresco FL1100, 4HC, x4, 4Ports
USB 3.0 Interface Card PCIe, Fresco FL1100, 4HC, x4, 4Ports
Accessory Type USB Interface Card
 - USB 3.0 Interface Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports
USB 3.0 Interface Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - USB 3.0 Interface Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports
USB 3.0 Interface Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports
Accessory Type USB Interface Card
 - USB 3.0 Interface Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports
USB 3.0 Interface Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - USB 3.0 Interface Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports
USB 3.0 Interface Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports
Accessory Type USB Interface Card
All PC Cards - acA640-120uc (CS-Mount)
Network and Peripheral Devices

Network and Peripheral Devices

In its product portfolio, Basler offers not only power supplies compatible with all cameras but also network components for the USB 3.0 and Gigabit Ethernet interfaces. These components have gone through the Basler qualification process as individual components and have also been proven reliable in the overall system.

Matching accessories often sold together with this product:

 - USB 3.0 Hub, 4 Ports side by side
USB 3.0 Hub, 4 Ports side by side

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - USB 3.0 Hub, 4 Ports side by side
USB 3.0 Hub, 4 Ports side by side
Accessory Type Hub
 - Power Supply 12V/36W for USB 3.0 Hub
Power Supply 12V/36W for USB 3.0 Hub

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - Power Supply 12V/36W for USB 3.0 Hub
Power Supply 12V/36W for USB 3.0 Hub
Accessory Type Power Supply
All Network and Peripheral Devices - acA640-120uc (CS-Mount)
Accessories and Bundles

Additional Accessories

You will find additional accessories for your ace camera here: Among the products we offer are peripheral devices such as pre-tested interface or host-adapter cards, power supplies, hubs and switches, whole starter kits or lens accessories. The products you find in here are optimally matched with the ace camera series. The selection shown depends on the preselected camera model or camera family, respectively, and their corresponding technologies and interfaces.

Matching accessories often sold together with this product:

 - CS-mount to S-mount adapter
CS-mount to S-mount adapter

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - CS-mount to S-mount adapter
CS-mount to S-mount adapter
Accessory Type Lens Accessories
 - Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 4 mm

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

 - Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 4 mm
Accessory Type Lens Accessories
All Accessories and Bundles - acA640-120uc (CS-Mount)

Need specific product information?
The Basler Product Documentation provides easy access to information related to the use of most Basler products.
Go to the Basler Product Documentation

Mechanical drawing for acA640-120uc (CS-Mount)

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for acA640-120uc (CS-Mount).

Download now Basler ace - acA640-120uc (CS-Mount)
Back to Webshop