Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

BSL cable M8, 8m, axial - Lighting Cable

Lighting cable for connecting a easy & fast Basler Standard Light to 24VDC for continuous lighting or a Basler Lighting Controller (e.g. for overdrive operation).

Lighting cable for connecting a Basler Standard Light to 24VDC for continuous lighting or a Basler Lighting Controller.

Different lengths and connector variants allow a flexible and easy cabling.

Request individual quote
Lighting Cable - BSL cable M8, 8m, axial
  • Lighting Cable - BSL cable M8, 8m, axial

General Information

Order Number 2200000900
Net list price For larger quantities and individual prices, please use the request cart. Net list price  
For pricing, please use the request cart to get a quote. 55.99 EUR 71.72 USD 55.99 EUR 465.00 ¥
Est. Lead Time Estimated lead times may vary. Please ask for the current availability and use the request cart. Delivery time
For information about shipping please use the request cart.
Destination
Series Production now
Accessory Type Lighting Cable
Manufacturer CONEC
Cable Length 8.0 m
value

Manuals

The category “Manuals” in the vision components section contains Product Documentation and recommendations for use. These documents provide detailed technical information as well as information about proper installation and use of your product.

value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

acA640-300gm acA640-300gm GigE
acA1920-25gc acA1920-25gc GigE
acA2000-165umNIR acA2000-165umNIR USB 3.0
acA3088-57um acA3088-57um USB 3.0
acA640-300gc acA640-300gc GigE
acA1300-60gm (CS-Mount) acA1300-60gm (CS-Mount) GigE
acA640-750um acA640-750um USB 3.0
acA2500-20gc acA2500-20gc GigE
acA4096-11gc acA4096-11gc GigE
acA2000-50gmNIR acA2000-50gmNIR GigE
acA1600-60gm acA1600-60gm GigE
acA1440-73gm acA1440-73gm GigE
acA2500-14uc (CS-Mount) acA2500-14uc (CS-Mount) USB 3.0
acA3088-57uc acA3088-57uc USB 3.0
acA800-200gm acA800-200gm GigE
acA2440-75uc acA2440-75uc USB 3.0
acA4112-30uc acA4112-30uc USB 3.0
acA1600-60gc (CS-Mount) acA1600-60gc (CS-Mount) GigE
acA640-90uc (CS-Mount) acA640-90uc (CS-Mount) USB 3.0
acA2040-55um acA2040-55um USB 3.0
acA2000-165um acA2000-165um USB 3.0
acA4024-8gc acA4024-8gc GigE
acA1920-155uc acA1920-155uc USB 3.0
acA2500-60um acA2500-60um USB 3.0
acA4112-8gc acA4112-8gc GigE
acA640-90gc acA640-90gc GigE
acA720-520uc acA720-520uc USB 3.0
acA5472-5gc acA5472-5gc GigE
acA1280-60gc acA1280-60gc GigE
acA2040-180kc acA2040-180kc Camera Link
acA2500-60uc acA2500-60uc USB 3.0
acA4096-40um acA4096-40um USB 3.0
acA1920-40uc acA1920-40uc USB 3.0
acA1300-200uc acA1300-200uc USB 3.0
acA1920-25uc acA1920-25uc USB 3.0
acA2040-90um acA2040-90um USB 3.0
acA1440-220um acA1440-220um USB 3.0
acA1300-60gmNIR (CS-Mount) acA1300-60gmNIR (CS-Mount) GigE
acA4096-30um acA4096-30um USB 3.0
acA1920-25gc (CS-Mount) acA1920-25gc (CS-Mount) GigE
acA3088-16gm acA3088-16gm GigE
acA4112-8gm acA4112-8gm GigE
acA1300-60gc acA1300-60gc GigE
acA1440-73gc acA1440-73gc GigE
acA3088-16gc acA3088-16gc GigE
acA4096-11gm acA4096-11gm GigE
acA4096-30uc acA4096-30uc USB 3.0
acA2440-75um acA2440-75um USB 3.0
acA1300-60gm acA1300-60gm GigE
acA640-750uc acA640-750uc USB 3.0
acA2440-35um acA2440-35um USB 3.0
acA4024-8gm acA4024-8gm GigE
acA2000-340kc acA2000-340kc Camera Link
acA1300-200um acA1300-200um USB 3.0
acA4112-20uc acA4112-20uc USB 3.0
acA2000-340km acA2000-340km Camera Link
acA4096-40uc acA4096-40uc USB 3.0
acA5472-5gm acA5472-5gm GigE
acA2000-50gm acA2000-50gm GigE
acA1920-25um acA1920-25um USB 3.0
acA2000-50gc (CS-Mount) acA2000-50gc (CS-Mount) GigE
acA1920-150uc acA1920-150uc USB 3.0
acA1280-60gm acA1280-60gm GigE
acA2040-180kmNIR acA2040-180kmNIR Camera Link
acA1600-20gc acA1600-20gc GigE
acA3800-14uc acA3800-14uc USB 3.0
acA1920-48gm acA1920-48gm GigE
acA640-120uc (CS-Mount) acA640-120uc (CS-Mount) USB 3.0
acA800-510uc acA800-510uc USB 3.0
acA4112-30um acA4112-30um USB 3.0
acA1920-40gc acA1920-40gc GigE
acA2040-25gm acA2040-25gm GigE
acA4112-20um acA4112-20um USB 3.0
acA2500-14gc (CS-Mount) acA2500-14gc (CS-Mount) GigE
acA1300-60gmNIR acA1300-60gmNIR GigE
acA2040-120um acA2040-120um USB 3.0
acA1920-25gm acA1920-25gm GigE
acA2440-35uc acA2440-35uc USB 3.0
acA2440-20gm acA2440-20gm GigE
acA2500-20gm acA2500-20gm GigE
acA2000-340kmNIR acA2000-340kmNIR Camera Link
acA2040-90umNIR acA2040-90umNIR USB 3.0
acA800-510um acA800-510um USB 3.0
acA2040-180km acA2040-180km Camera Link
acA1920-40gm acA1920-40gm GigE
acA2040-120uc acA2040-120uc USB 3.0
acA1300-75gm acA1300-75gm GigE
acA2000-50gc acA2000-50gc GigE
acA800-200gc acA800-200gc GigE
acA5472-17um acA5472-17um USB 3.0
acA1920-40um acA1920-40um USB 3.0
acA2500-14gm acA2500-14gm GigE
acA2500-14gm (CS-Mount) acA2500-14gm (CS-Mount) GigE
acA4024-29uc acA4024-29uc USB 3.0
acA2000-165uc acA2000-165uc USB 3.0
acA2500-14um (CS-Mount) acA2500-14um (CS-Mount) USB 3.0
acA1920-150um acA1920-150um USB 3.0
acA720-520um acA720-520um USB 3.0
acA3800-10gc acA3800-10gc GigE
acA640-121gm acA640-121gm GigE
acA2440-20gc acA2440-20gc GigE
acA2500-14um acA2500-14um USB 3.0
acA1920-50gc acA1920-50gc GigE
acA640-90uc acA640-90uc USB 3.0
acA4024-29um acA4024-29um USB 3.0
acA720-290gm acA720-290gm GigE
acA2040-90uc acA2040-90uc USB 3.0
acA2040-25gc acA2040-25gc GigE
acA1300-60gc (CS-Mount) acA1300-60gc (CS-Mount) GigE
acA1600-20uc acA1600-20uc USB 3.0
acA5472-17uc acA5472-17uc USB 3.0
acA2040-25gmNIR acA2040-25gmNIR GigE
acA1920-48gc acA1920-48gc GigE
acA640-120gc (CS-Mount) acA640-120gc (CS-Mount) GigE
acA1920-50gm acA1920-50gm GigE
acA640-120uc acA640-120uc USB 3.0
acA1300-75gc acA1300-75gc GigE
acA640-90gc (CS-Mount) acA640-90gc (CS-Mount) GigE
acA2500-14gc acA2500-14gc GigE
acA1440-220uc acA1440-220uc USB 3.0
acA2040-55uc acA2040-55uc USB 3.0
acA2040-35gc acA2040-35gc GigE
acA1600-60gc acA1600-60gc GigE
acA1920-155um acA1920-155um USB 3.0
acA2040-35gm acA2040-35gm GigE
acA2500-14uc acA2500-14uc USB 3.0
acA720-290gc acA720-290gc GigE
acA640-120gc acA640-120gc GigE
acA3800-10gm acA3800-10gm GigE
acA3800-14um acA3800-14um USB 3.0
Back to Webshop