General Information |
|||
---|---|---|---|
Order Number | 2200001510 | ||
Net list price For larger quantities and individual prices, please use the request cart. Net list price | For pricing, please use the request cart to get a quote. | ||
Est. Lead Time Estimated lead times may vary. Please ask for the current availability and use the request cart. Delivery time Estimated lead times may vary. Please ask for the current availability and use the request cart. |
Estimated lead times may vary. Please ask for the current availability and use the request cart.
|
||
Destination | |||
Accessory Type | Basler Light | ||
Manufacturer | Basler | ||
Product Line | Standard | ||
Product Type | Wide Bar Light | ||
Weight (typical) | 830g | ||
Operating Temperature | Temp. 0 - 30°C, Humidity 20 - 70% (non-condensing) |
Lighting |
||
---|---|---|
Power consumption (typical) | 33W / 1800mA (voltage- / current controlled) W | |
LED Color | Red | |
Peak Wavelength Typical | 625nm | |
Light-Emitting Surface | 45 mm x 400 mm | |
Dimensions | 54 mm x 410 mm x 23 mm | |
Conformity |
|
Controller |
||
---|---|---|
Drive method | Current controlled (when used with external light controller) / Voltage controlled (24V steady light and triggered light) | |
Pulse width | 100 µs - ∞ ms | |
Pulse step size | 10 μs |