Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

USB 3.0 Interface Cards for Seamless Vision Systems

With the USB 3.0 interface cards with 2 or 4 ports, you no longer have to worry about faulty drivers or operating system updates. Frequently occurring problems are also a thing of the past, such as when the PC's host controller has already been occupied with additional peripherals, and conflicts occur on the data bus, which in turn lead to data errors or image loss. Furthermore, our vision components are available on the market longer than the chipsets used in common PCs.

USB interface card overview:

  • USB 3.0 interface cards with 2 or 4 ports
  • Ensure a stable vision system
  • USB 3.0 camera and interface card plus components and software from a single source - for optimized system design
  • Easy installation (plug-and-play) of camera and interface card through pylon Camera Software Suite (SDK)
  • Reduced system complexity and cost
  • Attractive price packages consisting of camera plus interface card

Select a suitable interface card directly for your camera, as well as additional components such as matching lenses and cables - you get them all from us! We simplify the component selection, reduce your testing effort and accelerate the integration.

USB 3.0 Interface Cards – Running like clockwork

Leverage our full-featured USB 3.0 portfolio in your next vision project.

Discover our product models

Tips for the selection of compatible PC cards:

  • If the on-board host controller of the PC is already occupied by a peripheral, dedicated PC cards are recommended to avoid malfunctions.
  • Use tested and approved drivers from the manufacturer.
  • Dedicated chipsets on PC cards can save computational power.
  • Some PC cards can supply the camera directly with electricity. This eliminates additional cables and possibly power adapters.
Interface Acquisition Type Camera series No. of Ports Data Bandwidth (p.port; Total) Model Name Interface Acquisition Type Camera series Data Bandwidth (p.port; Total) No. of Ports Availability i
PC Card (USB) 4 0,38 Gbps; 1,52 Gbps USB 3.0 Interface Card PCIe, Fresco FL1100, 4HC, x4, 4Ports USB 3.0 PC Card (USB)
  • Basler ace 2
  • Basler pulse
  • Basler dart
  • Basler MED ace
  • Basler ace
  • Basler PowerPack Microscopy
  • Embedded Vision Kits
0,38 Gbps; 1,52 Gbps 4
USB 3.0 Interface Card PCIe, Fresco FL1100, 4HC, x4, 4Ports

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

PC Card (USB) 2 0,38 Gbps; 0,38 Gbps USB 3.0 Interface Card PCIe x4, ASM, 2 Ports USB 3.0 PC Card (USB)
  • Basler ace
  • Basler MED ace
0,38 Gbps; 0,38 Gbps 2
PC Card (USB) 4 0,38 Gbps; 0,38 Gbps USB 3.0 Interface Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports USB 3.0 PC Card (USB)
  • Basler ace 2
  • Basler dart
  • Basler pulse
  • Basler MED ace
  • Basler ace
  • Basler PowerPack Microscopy
  • Embedded Vision Kits
0,38 Gbps; 0,38 Gbps 4
USB 3.0 Interface Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

PC Card (USB) 2 0,38 Gbps; 0,34 Gbps USB 3.0 Interface Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports USB 3.0 PC Card (USB)
  • Basler ace 2
  • Basler pulse
  • Basler dart
  • Basler MED ace
  • Basler ace
  • Basler PowerPack Microscopy
  • Embedded Vision Kits
0,38 Gbps; 0,34 Gbps 2
USB 3.0 Interface Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

Sorry, there are no results for the selected filters.

More Accessories
microDisplay X

microDisplay X

During the activation of frame grabbers, microDisplay X helps you test the entire system configuration, select and parameterize applets and perform camera settings.

  • Configure cameras (GenICam) and applets directly in the start window and save or access the configuration
  • Load multiple applets (one applet per board)
  • Enlarge DMA (Direct Memory Access) output window for a large-scale display of an individual DMA output
  • Optimized accuracy of the frame rate information (frames per second) during the acquisition
  • Easy setup of line scan camera systems with line profile and line histogram (provide information on individual pixel values and the distribution of a line)
  • Buffer assigned in applet but not used (if the image section transferred by the camera is too small) is displayed in red in the DMA output window
  • New log window to access general and camera discovery log information, grabber events and system status information at any time

More about microDisplay X
microDiagnostics

microDiagnostics

microDiagnostics makes it possible to flash a frame grabber with applets and perform various tests for a successful activation

  • Support with the speedy activation of the frame grabber
  • Test functions simplify an overview of the full system’s functionality
  • Simple camera change by selecting and flashing another applet

More about microDiagnostics
SDKs

SDKs

The Software Development Kit (SDK) is an easy way to integrate a frame grabber and camera into the customer’s application while using complex trigger settings, particularly the microEnable frame grabber function, to their full extent. A generic application programming interface (API) enables platform-independent work. Of course, the SDK also helps system builders develop their own C/C++/C# or Python applications.

  • Quick and easy integration of frame grabbers into your application and software environment
  • Flexible for the use of different programming languages (C++, C#, Python)
  • Reduced development times for projects

More about SDKs
Basler pylon Camera Software Suite

Basler pylon Camera Software Suite

With the pylon Camera Software Suite you can set up your boost camera and all its functions in a quick and effective way. It also helps you to integrate the camera into your software.

Basler pylon Camera Software Suite
VisualApplets IDE (Single-/Multi-User)

VisualApplets

VisualApplets supports advanced functions that offer unique possibilities for design, debugging, and review of image processing applications, including:

  • Custom library
  • Debugging library
  • Parameters library
  • Tcl console
  • Segmentation / classification
  • Compression with scalable data rate

More about VisualApplets
Acquisition Card

Manuals

The manuals provide complete information on all aspects of usage - from installing frame grabbers and software to first acquisition checks to advanced image processing. Described are all frame grabber series and models available together with their hardware and software add-ons, their specific functionalities and all image processing options along with the graphical FPGA development environment VisualApplets.

Acquisition Card

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

Acquisition Card

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

Acquisition Card

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your accessories or configuring the software.

Acquisition Card

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

Acquisition Card

Customer Stories

Basler Customer Stories describe a broad diversity of applications and potential uses for Basler frame grabbers on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler frame frabbers successfully contributed to resolving the problem.

Acquisition Card

Components and technical support – all directly from Basler

Basler supports you with an extensive, compatible portfolio of cameras with the latest sensors, frame grabbers, interface cards, lenses, cables and other components as well as software.

Our technical support has many years of know-how on acquisition cards and their fields of application. The high level of competence in dealing with interfaces and components of the interface cards and our good relationships with the producers help to solve problems quickly and easily.

Contact our technical support

Back to Webshop