
Basler ace
Small, affordable, and powerful
With the Basler ace, you can rely on a renowned camera series with an unbeatable price/performance ratio. Various resolutions and speeds, diverse interfaces, extensive features, and a choice of sensors from all the leading manufacturers make the ace the perfect choice for a wide range of machine vision applications.
Small and compact
Thanks to the housing of 29 mm x 29 mm as well as 30 mm x 40 mm usable for numerous vision applicationsBroad sensor portfolio
Wide range of CCD, CMOS and NIR sensors from renowned manufacturersMany interfaces
USB 3.0, GigE or Camera Link: Choose the right interface for your applicationFirmware features
With PGI for highest image quality at full camera speed without additional processor load
The ace product families: ace Classic, ace U, and ace L

ace Classic
The first ace models with the familiar 29 mm x 29 mm footprint marked a breakthrough for the series. This format is now found in all ace Classic and ace U models.
ace Classic highlights:
Extensive sensor portfolio with CMOS sensors from ams, e2V, and onsemi (MT series), as well as CCD sensors from Sony
GigE, USB 3.0, and CameraLink

ace U
With the introduction of Basler's PGI feature set and new CMOS sensors, the ace series took the next step in firmware and sensor technology.
ace U highlights:
CMOS sensor technology with models from the Sony Pregius, Sony STARVIS, Sony Exmor R, and onsemi PYTHON series
Includes powerful features like PGI for enhanced performance
High speeds with up to 751 fps

ace L
The ace L has the same firmware features as the ace U, but is additionally equipped with higher resolution 9 and 12 MP Sony Pregius CMOS sensors with optical formats above 1" for brilliant image quality. In order to integrate these larger sensors, the camera body is slightly larger than the other ace models at 40 mm x 30 mm.
ace L highlights:
9 and 12 MP Sony Pregius CMOS sensors up to 1.1"
Brilliant image quality at speeds of up to 40 fps
Includes powerful features like PGI for enhanced performance
Ready for the next ace generation?
Then discover our ace 2 camera series! Choose between the ace 2 R Basic models for standard vision requirements or the ace 2 R Pro models with unique features such as Compression Beyond, Pixel Beyond, and PGI for maximum performance. If you want to make the invisible visible, then rely on the visSWIR cameras of the ace 2 X family.
ace camera models
Find the right camera for your application or use our Vision System Configurator to configure your system.
More information about the Basler ace
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.








