Focus Tunable Lenses
For variable focus adjustment
Our focus tunable lenses include motorized lenses from Computar and liquid lenses from Optotune. All of them feature precise focus adjustment to accommodate varying working distances. They can be controlled directly through compatible Basler cameras using the same SDK, making integration easy.
Motorized lenses
Automated adjustment of focus, zoom, and apertureLiquid lenses
Focusing without moving mechanical componentsFor various sensors
Suitable for sensor sizes up to 1.1" and resolutions up to 20 MPEasy control
Can be controlled directly through the Basler camera within the same SDK
Our focus tunable lenses
In detail: Our portfolio of focus tunable lenses
Choose from our wide range of focus tunable lenses, including motorized lenses from Computar and liquid lenses from Optotune.

Motorized lenses
Motorized lenses, also known as motorized zoom lenses, offer automatic adjustment of focus, zoom, and iris. Built-in motors adjust the optical components, allowing all parameters to be controlledelectronically without manual intervention.
For sensor sizes up to 1.1"
For resolutions up to 20 MP
Available with a fixed or variable focal length
Can be controlled directly via the Basler camera in pylon
Ideal for applications with defined focus positions, variable image cropping, and automated parameter adjustment

Liquid lenses
Liquid lenses electronically adjust their refractive power by deforming an optical fluid. Focusing occurs directly within the lens and does not require any moving mechanical components. This enables faster, more precise focus changes.
For sensor sizes up to 1.1"
With focal lengths ranging from 12 mm to 50 mm
With aperture settings ranging from F3.1 to F5.4
Can be controlled directly via the Basler camera in pylon
Ideal for applications with varying working distances, high dynamics, and short cycle times