racer 2 L camera
Line scan camera

Basler racer 2

Fast line scan cameras with up to 16k resolution

Basler racer 2 line scan cameras have resolutions of up to 16k and line rates of up to 240 kHz. They are suitable for a wide range of applications, such as quality assurance in battery manufacturing.

  • Various resolutions

    Available in 2k, 4k, 8k and 16k resolutions
  • Line rate up to 240 kHz

    For applications that require high performance
  • Latest CMOS sensors

    Optimal images produced by the latest line scan camera sensors from Gpixel
  • Interface variety

    GigE, 5GigE or CXP-12 interface to fit your needs

racer 2 camera models

Find the right camera for your application or use our Vision System Configurator to configure your system.

You haven't found the right product?

Our partner brands complete your perfect solution!

Our racer 2 camera series

Tailored to meet your specific requirements for a line scan vision system, we offer two camera families: racer 2 S and racer 2 L.

racer 2 S Camera
New

racer 2 S

The racer 2 S line scan camera for implementation of your mainstream application.

  • Minimize total cost of ownership for the vision system 

  • Line rate up to 172 kHz 

  • Maximize efficiency in limited space areas with its small footprint design."

  • Shading and pixel-perfect correction for consistent images

  • Extensive line scan portfolio: tested and proven vision system, consisting of hardware and software components

racer 2 L camera
New

racer 2 L

For your high-end line scan application, such as inspection in battery production, the racer 2 L line scan cameras with high resolutions are the optimal choice.

  • Take full advantage of sensor performance with CoaXPress 2.0 and a high bandwidth of up to 25 Gbps

  • Excellent image quality: Active and passive cooling solutions reduce image noise

  • Complete line scan vision system: special line scan illumination, lenses, cables and all other necessary components. Image pre-processing using our programmable frame grabber and image analysis with pylon vTools.

To the racer 2 L models

racer 2 - The ideal line scan camera for your requirements

Our racer 2 series offers suitable cameras for numerous applications due to its variety. Find the right product for your application with us. 

Small design of the racer 2 S camera

For applications with limited space – particularly small form factor

Due to its compact size and lightweight design, the racer 2 S is well-suited for applications with limited space or where the camera is moved. Additionally, the compatible C-mount lenses provide a cost-effective complete system.

  • Compact housing with a 29 mm x 29 mm footprint

  • Light weight under 105 g

  • Perfectly fitting C-mount lenses for additional cost savings

To the racer 2 S models
Interfaces of the racer 2 camera series

The ideal interface for many applications

  • GigE: Proven machine vision interface with long cable lengths and sufficient bandwidth 

  • 5GigE: All the benefits of GigE with increased bandwidth for higher line rates 

  • CXP-12: The interface for demanding factory applications or multi-camera setups. Image preprocessing on the frame grabber possible. 

The racer 2 S offers these interfaces, while the racer 2 L offers the high-performance CXP-12 interface. 

racer 2 L cooling solutions

Stable camera temperature for temperature-sensitive applications

If a stable temperature is crucial in your application, the racer 2 L offers an ideal choice with its cooling solutions. 

With the racer 2 L, various types of cooling solutions can be attached to the back of the camera: 

  • Passive cooling fins: for applications with lower ambient temperatures 

  • Active compressed air cooler: for applications where consistent temperatures are required (e.g. battery inspection). The heat from the camera is actively dissipated from the overall system and the temperature does not increase. 

To the racer 2 L models
racer 2 L is suitable for demanding applications such as battery cell production
racer 2 L is suitable for demanding applications such as battery cell production

Complex use cases

The racer 2 L is ideal for high resolutions and speeds. With its CXP-12 interface and a bandwidth of up to 25 Gbps, the sensor performance is fully optimized. 

In addition, our programmable frame grabbers image pre-processing with reduced CPU load. The FPGA programming required for this can be implemented quickly and cost-effectively using our graphical development environment VisualApplets

To the racer 2 L models
Top: Image with standard dynamic range and overexposed areas. Center: Image with standard dynamic range and dark areas lacking detail. Below: HDR image with a high dynamic range of approx. 100 dB and better detail reproduction.
Top: Image with standard dynamic range and overexposed areas. Center: Image with standard dynamic range and dark areas lacking detail. Below: HDR image with a high dynamic range of approx. 100 dB and better detail reproduction.

HDR for racer 2 L line scan cameras

Large differences in brightness often occur in line scan applications. As line scan sensors do not always capture the brightest and darkest areas of the image ( i.e. the full dynamic range), image content can be lost. Our vision system - consisting of a racer 2 L line scan camera, programmable ImaFlex frame grabber, and HDR applet - solves this problem.


To the HDR line scan vision system

Your complete line scan camera system

All vision components are compatible, extensively tested and enable a fast and cost-effective design-in.

racer 2 L vision system

We offer a complete system for all our racer 2 models: From special lighting,, suitable lenses, frame grabbers and suitable software.

Our programmable frame grabbers can be used for pre-processing. The FPGA programming required for this can be implemented quickly and cost-effectively using our graphical development environment VisualApplets .

Our pylon vTools allow you to perform an analysis of the delivered image data.

More information about racer 2

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.