NEW

Basler ace 2 a2A5328-19mgm

  • IMX540 Sensor
  • 19 fps Frame rate
  • 24.4 MP Resolution (MP)
  • GMSL2 Interface
  • 1.2" Sensor Format

The Basler a2A5328-19mgm GMSL camera delivers a resolution of 24.4 MP at a frame rate of 19 fps. It features Sony's Pregius S backside-illuminated global shutter CMOS sensor IMX540 in monochrome and a sensor format of 1.2". The camera is equipped with a FAKRA socket for connecting a coaxial cable.

This industrial camera with the proprietary embedded interface GMSL™ features onboard processing and is GenICam-compatible. It is ideal for use in robotics, logistics, and ITS (Intelligent Traffic Systems) applications that utilise NVIDIA® Jetson Orin™ modules.

For our partners' IPCs (Industrial PCs) and for the NVIDIA Jetson Orin Nano™ Super Developer Kit, we offer a plug-and-play connection facilitated by Camera Enablement Packages. These contain the necessary configuration, making it easier to commission and maintain partner IPCs. An overview of available Camera Enablement Packages can be found here.

Recommended accessories
- select -
Cable GMSL, FAKRA-Z, 1x F/F, 3m +€29.00
Cable GMSL, FAKRA-Z, 1x F/F, 15m +€79.00
Cable GMSL, FAKRA-Z, 1x F/F, 10m +€59.00
Cable GMSL, FAKRA-Z, 1x F/F, 5m +€39.00
- select -
Power-I/O Cable, M8 6p/open, P, 5 m +€29.20
Power-I/O Cable, M8 6p/open, P, 10 m +€42.10
Power-I/O Cable RS-422 M8 6p/open, 10m +€119.00
- select -
Camera Bracket: 360 / 90 +€5.00
Heat sink for ace 2 and racer 2 S +€9.00
Compressed Air Cooler ace 2 / racer 2 S +€69.00
Tripod Mount ace 2 and racer 2 S +€15.00
Basler 3 Year Warranty
3-year warranty on Basler productsDirect support from local Basler teamsSecure checkout and data protection

MastercardVisaShipping with FedEx

Adapter kit for evaluation

  • Adapter kit as a tool for evaluating your application

  • Connects up to four ace 2 GMSL cameras and the NVIDIA Jetson Orin Nano Super Developer Kit

  • Converts the GMSL2 signals from the cameras into MIPI CSI-2 data

  • Components of the adapter kit: adapter board, two flat flex cables, and a power splitter cable

  • Suitable Camera Enablement Package available

More about the adapter kit

Suitable Products

Recommended software

Basler ace 2

All Basler ace 2 Models

Haven't found the right model? See the product list for an overview of all ace 2 models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.


To the ace 2 product table