Light Ring-120OD-IP67_PowerIR

  • Infrared (IR) LED Color
  • 850 nm Peak Wavelength (typical)
  • IP67 Protection Class
  • Standard Product Line

Basler Light as a high power version of the versatile and easy to use Ring Light, for extra bright direct light even at greater distances.

Basler Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model
Basler 3 Year Warranty
3-year warranty on Basler productsDirect support from local Basler teamsSecure checkout and data protection

MastercardVisaShipping with FedEx

Setup of a Basler IP67 vision system

A vision system that reliably acquires images in dusty and wet conditions consists of several components. The two videos show you how to assemble all system components, from the IP67 camera to the cable.

Suitable Products