Basler Lens C11-1620-12M f16mm

  • 1.1" Sensor Format
  • 16 mm Focal Length
  • 100 mm min. Working Distance

The Basler Lens C11-1620-12M f16mm has a C-mount, a maximum image circle of 1.1", a fixed focal length of 16 mm, an aperture range of F2.0 - F16, and a resolution of 12 MP.

This Basler Lens is suitable for Basler cameras with a resolution of up to 12 MP and a sensor size of up to 1.1". It offers excellent image quality with a high resolution capacity, low distortion, and minimal vignetting.

This makes it suitable for cameras with very high resolutions for analyzing even the smallest structures.

Basler 3 Year Warranty
3-year warranty on Basler productsDirect support from local Basler teamsSecure checkout and data protection

MastercardVisaShipping with FedEx

Suitable Products