Use Case

HDR Imaging and Tone Mapping for Reliable Defect Detection in Harsh Lighting

Industrial and electronics manufacturing often involve high-contrast scenes with bright reflective surfaces adjacent to dark recessed areas. Standard imaging systems struggle to capture complete details across these extreme lighting conditions, particularly under throughput constraints. Basler offers a portfolio of HDR-capable solutions tailored for motion, contrast, and throughput demands. This use case demonstrates how the IMX676-based DOL HDR option works in practice.

Before and after HDR image comparison showing improved detail retention in bright and dark regions
Before and after HDR comparison: Improved detail retention in both highlights and shadows

Reliable inspection across reflective, transparent, and shadowed surfaces

Many low-contrast, micro-scale defect detection applications frequently encounter extreme contrast scenarios that present significant imaging challenges. Some typical application scenarios include:

BGA inspection

BGA inspection

Highly reflective solder balls create sharp contrast against darker substrates
HDR imaging -Gemstone inspection

Gemstone inspection

Highly reflective faceted surfaces with complex light interactions
HDR imaging- Automotive quality inspection

Automotive inspection

Glossy and shiny surface against matt dark panels.

In these challenging scenarios, even optimal lighting design cannot fully resolve the fundamental optical conflict between the need to properly expose bright reflective regions (without overexposing them) and simultaneously capture sufficient detail in darker areas (without underexposing them).

Standard imaging approaches struggle to simultaneously capture critical details across the full dynamic range of these high-contrast scenes. This limitation often results in the loss of essential information in either highlights or shadows, which can significantly compromise defect detection accuracy and reliability in precision inspection applications.

Example application: IMX676-based HDR with Basler’s in-camera tone mapping

The Basler ace 2, equipped with Sony’s IMX676 sensor, delivers over 90 dB of dynamic range using DOL HDR. With tone mapping implemented in the camera, it provides balanced images directly—no host-side processing required. Output formats include Bayer8, Bayer16, RGB8, and YCbCr for both display and algorithmic use.

The line interleaving mechanism in DOL HDR overlaps long and short exposure readouts, allowing the next exposure to begin before the previous one finishes. This significantly minimizes temporal offset between exposures.
The DOL HDR overlaps long and short exposure readouts, allowing the next exposure to begin before the previous one finishes. This significantly minimizes temporal offset between exposures.

Harness DOL HDR for seamless highlight-shadow capture

Digital Overlap (DOL) HDR is designed for rolling shutter sensors, where lines are exposed sequentially. Instead of waiting for the entire frame to finish, DOL HDR starts the next exposure while the first is still in progress. This overlap enables HDR within a single frame period without multiple full-frame captures.

Basler integrates DOL HDR directly into the ace 2 IMX676 camera through firmware-level optimization and built-in tone mapping. This implementation delivers high-dynamic-range output ready for immediate visualization or processing, eliminating the need for external synchronization, complex exposure timing, or host-side image merging.

The result: seamless highlight-shadow capture within one frame, ideal for detecting defects like microcracks, scratches, or contamination - even in scenes with high reflectivity or deep contrast.

HDR and tone mapping comparison
HDR restores detail in highlights and shadows; tone mapping ensures natural, display-ready output for human viewing.

From raw data to display: The role of tone mapping

HDR sensors like the IMX676 can output high-bit-depth data (e.g., 16-bit Bayer), which preserves the full dynamic range across shadow and highlight regions. Tone mapping compresses this dynamic range non-linearly into 8-bit formats (e.g., Bayer8, RGB, YCbCr) for display on standard monitors.

In the ace2 IMX676, tone mapping is integrated directly into the camera firmware. This allows real-time, natural-looking images without extra host-side processing, especially useful when images are meant for human operators.

However, for machine vision applications where images are processed algorithmically, tone mapping is optional. Algorithms can work directly on the raw high-bit-depth data, retaining full dynamic range and precision.

In-camera DOL-HDR and tone mapping vs. Software solution

In-camera DOL-HDR with tone mapping offers significant advantages over software-based HDR approaches like OpenCV. Since exposures are overlapped, the temporal gap between long and short exposures is significantly reduced, something software processing can't match. This results in faster, cleaner HDR output, especially for live and motion-sensitive applications. The table below highlights the key differences:

Feature

ace 2 IMX676 with DOL-HDR + Tone Mapping

Software-Based HDR (e.g., OpenCV)

Processing Speed

Real-time in-camera

Slow, requires CPU/GPU processing

Latency

Very low

High

Motion Artifacts

Minimized

Higher risk of ghosting

Bandwidth Efficiency

Single optimized image output

Multiple image transfers

Use Case Suitability

Industrial vision

Photography; Post-processing scenarios

Evaluate HDR performance in your application

Request sample unit or technical consult


Comparing HDR methods: Choosing the right one for your application

While the IMX676 with DOL HDR and tone mapping is ideal for many mainstream use cases, Basler supports several HDR methods, each tailored for specific needs.

HDR Methods

Technique

FPS Impact

Motion Robustness

Resolution

Image Quality (SNR)

Dynamic Range2

Multiple image captures with different exposure times







Multi-Exposure

Multiple (N) frames, combination and tone mapping done on the host system

1/N

Poor

Full

♦♦♦

+(N-1) x ■■

DOL HDR1 (e.g. IMX 676)

Two exposures with in-camera-processing (combination and tone mapping)

Moderate

Moderate

Full

♦♦♦

+■■⧠⧠

Quad HDR1(e.g. IMX900)

Multiple exposure times

in a single scene using

per-pixel control

None

Good

1/4

♦♦♦♦

+■■■■

Interleaved HDR

(e.g GMAX sensors)

Two different exposure times line by line within a single image capture

None

Good

1/2

♦♦♦

+■■⧠⧠

One image capture, multiple gains







Dual Gain

Single Exposure, reading the same pixel with two different gains

1/2 to moderate depending on sensor

Good

Full

+◪⧠⧠⧠

Dual Conversion Gain (DCG)1

(e.g. IMX53X series)

Single Exposure, reading the same pixel with two different gains

None

Good

Full




+◪⧠⧠⧠

Clear HDR1

(e.g. IMX676)

Single Exposure, reading the same pixel with two different gains

None

Good

Full

+◪⧠⧠⧠

One image capture, other techniques







Binning Fusion

Combining adjacent pixels (N) within one frame

None

Good

1/N

♦♦♦

+◪⧠⧠⧠

IMX490

Each pixel has two sensitivity areas

None

Excellent

Full

♦♦♦

+■■■■

Footnote:

1. Feature by Sony

2. Actual dynamic range improvement depends on sensor architecture, scene characteristics, and implementation. Symbols indicate relative capability and do not imply fixed or guaranteed performance.

The key to successful HDR implementation lies in understanding your specific inspection requirements. When customers approach us with challenging lighting scenarios, we evaluate their object movement patterns, throughput needs, and quality requirements to recommend the optimal HDR approach. Our R&D team has developed a range of HDR methods, each tailored for different motion, resolution, and integration needs.
Bill Lee
FPGA developer

Summary: Why choose Basler HDR imaging?

For high-speed lines or detail-critical inspections, no single HDR method fits all. That’s why Basler offers more flexible HDR solutions to meet different motion and imaging requirements:

  • Comprehensive options: Includes multi- and single-exposure methods, sensor-level features, and FPGA-based processing.

  • Integration-friendly: Real-time HDR and in-camera tone mapping reduce host-side processing needs.

  • Scalable and future-ready: Supports the latest sensor technologies for evolving inspection demands.

Need help choosing the right HDR method?

Our engineers can help you evaluate which HDR solution fits your inspection needs, whether it’s DOL HDR, Dual ADC, or Quad HDR.

Request sample unit or technical consult

Are you ready to get started?

Learn more about our products and services and how we can help with your next project.