pylon Event Logger
Precise error detection in the image processing system
With the pylon Event Logger, you can log and analyze events in your image processing system. All activities - from the frame grabber to the camera - are recorded and visualized. This allows you to quickly identify hidden system problems and optimize your system.
System information at a glance
360° view of all system events for all vision system components and softwareFast fault analysis & maintenance
Precise overview of error causes to minimize downtimesOptimization of system performance
Analysis of past events to improve system performanceIntuitive use
Visualization of complex event sequences and quick access to relevant information
Comprehensive system optimization over the entire life cycle
The pylon Event Logger is an integrated tool that is started with the pylon development environment or in the frame grabber SDK. It supports the entire life cycle of a vision system - from development to maintenance - by precisely logging all system events. Especially in performance systems or multi-camera systems, it is important to be able to control all components and their triggers.

Development and troubleshooting
Recognize trigger timing problems
Identify causes of incomplete images
Precisely localize synchronization errors
System operation
Monitor performance in real time
Recognize problems at an early stage
Understanding system behavior patterns
Performance optimization
Identify bottlenecks
Improve image processing pipeline
Increase the responsiveness of the overall system
Main functions of the pylon Event Logger
The pylon Event Logger is an indispensable tool for monitoring interactions within image processing systems. It uses precise time stamps to track individual processes sequentially and measure execution times. The tool measures latencies very accurately as well as detecting and displaying logical errors and performance problems. The pylon Event Logger is particularly effective in identifying problems such as overflows, camera interruptions, and missed triggers - providing valuable insights when faults occur.