Schneider Kreuznach Schneider Lens ZIRCONIA XL 0.03/0.33x V48

  • V48-mount Mount
  • 82 mm Sensor Format
  • 104 mm Focal Length
  • 334 mm Working Distance

Schneider Kreuznach ZIRCONIA V48 mount lens

The ZIRCONIA line lenses present an extended image circle of 62.5 mm to 82 mm and achieve a remarkably high resolution of up to 5 µm pixel size. They have been developed specifically for magnifications ranging from 0.1x to 2.0x and are available in six different magnification options. A variant with beam splitter is also available if required.

Optimum azimuth adjustment is facilitated by best azimuth markings and the V48 mount. Additional equipment such as focus helicals, extension rings and camera adapters can be added seamlessly. These ZIRCONIA line scan lenses are not only optimised for line scan sensors with a resolution of 12k/5 µm (ZIRCONIA XL: 16k/5 µm), but are also suitable for applications with area sensors up to a diagonal of 82 mm.

Their compact design and outstanding imaging performance make them extremely versatile. The ZIRCONIA lenses are therefore an ideal choice if you are looking for top quality line lenses that are easy to mount and fulfil a wide range of requirements.

Net list price
€2,194.00
Ready for dispatch
  • Standardapprox. 5 weeks

Suitable Products