NEW
Basler racer 2 r2L16384-60cc
- GL3516 Sensor
- 16 k Resolution (k)
- 60 kHz Line Rate
The Basler r2L16384-60cc CoaXPress 2.0 camera with the GPixel GL3516 CMOS line scan sensor delivers 60 kHz at 16k resolution.
Optional accessories
Please select
Cable CXP, Micro-BNC x2 (HD BNC), P, 10 m +€105.50
Cable CXP, Micro-BNC x2 (HD-BNC), DrC,5m +€116.00
Cable CXP, Micro-BNC x2 (HD BNC), P, 5 m +€82.00
Cable CXP, Micro-BNC x2 (HD BNC), P, 3 m +€69.10
Please select
I/O Cable, HRS 12p/open, P, 3 m +€41.00
Power-I/O Y-Cable, 3 x HRS 12p, P, 0.3 m +€104.00
I/O Cable, HRS 12p/open, P, 10 m +€52.70
Please select
racer2L cooling fins +€60.00
Net list price | €2,999.00 |
---|---|
Ready for dispatch |
|
General Information
Manufacturer | Basler |
---|---|
Order Number | 108854 |
Camera Category | Line Scan Camera |
Camera Series | Basler racer 2 |
Warranty | 36 Months |
Sensor
Sensor Vendor | Gpixel |
---|---|
Sensor | GL3516 |
Shutter | Global Shutter |
Sensor Type | CMOS |
Resolution (H x V) | 16384 px × 2 px |
Resolution | 16k |
Pixel Size (H x V) | 3.5 μm × 3.5 μm |
Line Rate | 60 kHz |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Pixel Bit Depth | 10 bits |
Synchronization |
|
Digital Input | 3 |
Digital Output | 3 |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 36 mm x 80 mm x 90 mm |
Weight | 420 g |
Lens Mount | M72 x 0.75 |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- CoaXPress 2.0
- FCC
- GenICam
- KC
- RoHS
- UKCA
Features & Documentation
For more information about the features, visit the Documentation
Event Reporting
Image Acquisition Control
Line Source Signals
Miscellaneous
Device Information Parameters | |
Device Temperature | |
Presettings | Automate recurring steps in your application by using the camera's default settings and/or creating and saving your own presets. |
Temperature State | |
User-Defined Values |
Standard Features
Binning | |
Center X and Center Y | |
Counter | |
Digital Shift | |
Exposure Mode: Timed | |
Exposure Mode: Trigger Controlled | |
Exposure Mode: Trigger Width | |
Exposure Time | |
Gain | |
Gamma Correction | |
Image Adjustment | Adjust pixel values losslessly with Black Level, Digital Shift, and other standard features. |
Image ROI (Region of Interest) | |
Lookup Table (LUT) | |
Reverse X (Horizontal Mirroring) | |
Reverse Y (Vertical Mirroring) | |
Test Patterns | |
Timer |