Basler Light Bar-45x100-UV365
- LED Lighting Type: Bar Light
- LED Color: Ultraviolet (UV)
- Peak Wavelength (typical): 365 nm
- Connector Lighting: M12 socket, male, 5 pin
- Protection Class: IP54
When used with a Basler Sync Cable, the lighting can be controlled directly via the connected Basler camera without an external lighting controller. This reduces integration and cabling efforts as well as the complexity of the vision system.
- Control functions: synchronized flash operation, brightness adjustments, overdrive mode (for maximum light output)
- Control via bidirectional communication over a camera I/O line (Line 3)
- All control functions are GenICam-compliant, allowing them to be controlled via software, such as pylon. No separate software required.
- Automatic detection of the lighting model and initial configuration by the camera
The lighting can be operated without camera control, either in continuous mode or with triggered light. Optionally, direct current-controlled operation of the LEDs using an external controller is possible.
The UV bar light for industrial use enables the inspection of the finest surface structures as well as the evaluation of fluorescence effects. It is particularly well-suited for detecting defects, printed markings, security features, and materials that are difficult to distinguish in the visible spectrum.
Note: Starting with revision 5, the pin assignment differs in some cases. Please refer to the documentation.
