Light Control Inside

Basler Light Bar-17x300-IP67_Power-W

  • LED Lighting Type: Bar Light
  • LED Color: White
  • Color Temperature: 5000 K
  • Connector Lighting: M8 socket, male, 4 pin
  • Protection Class: IP67
The Basler Light Bar-17x300-IP67_Power-W, as a high-power version, produces an exceptionally bright, elongated light strip and has a light-emitting surface of 17 mm x 300 mm. The LED color is white with a color temperature of 5,000 K. Via the M8 connector, the IP67-rated light bar can be used either as a standalone light source or—with a Basler Sync Cable—as fully integrated, camera-controlled lighting.

When used with a Basler Sync Cable, the lighting can be controlled directly via the connected Basler camera without an external lighting controller. This reduces integration and cabling efforts as well as the complexity of the vision system.

  • Control functions: synchronized flash operation, brightness adjustments, overdrive mode (for maximum light output)
  • Control via bidirectional communication over a camera I/O line (Line 3)
  • All control functions are GenICam-compliant, allowing them to be controlled via software, such as pylon. No separate software required.
  • Automatic detection of the lighting model and initial configuration by the camera

The lighting can be operated without camera control, either in continuous mode or with triggered light. Optionally, direct current-controlled operation of the LEDs using an external controller is possible.

The bar light for industrial use provides an elongated strip of light that can be used to inspect long workpieces and highlight the edges of an object. It is suitable for nearly all inspection tasks, offers flexibility in terms of the lighting angle, and can also be used to illuminate an object from multiple sides.

Note: Starting with revision 5, the pin assignment differs in some cases. Please refer to the documentation.

Select your model

Select LED Color:

Vision system with lens and lighting control via the camera, all within a single SDK.
New

Lens and lighting control

Discover a vision system that lets you control the lens and lighting directly through the camera. The entire configuration is handled within a single SDK, such as pylon. You’ll benefit from minimal hardware and software requirements as well as exceptionally easy integration.

Build your vision system using a modular approach:

  • Area scan camera: ace 2 or boost R camera model

  • Basler Sync Cable: I/O cable for controlling lens and lighting

  • Focus tunable lens: motorized or liquid lens

  • LED Lighting: One model from all Basler Lights

Discover lens and lighting control