Basler Light Bar-10x100-IP67-Blue
- LED Lighting Type: Bar Light
- LED Color: Blue
- Peak Wavelength (typical): 465 nm
- Connector Lighting: M8 socket, male, 4 pin
- Protection Class: IP67
Basler Light as versatile narrow Bar Light for direct, dark field or simple line applications.
Basler Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Basler Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model