NEW

Cable USB 3.0, USB‑C sl/A, 2m

  • Type: Data Cable
  • Interface: USB 3.0
  • Cable Length: 2 m

The Basler USB‑C data cable with 2 m length features a USB‑C connector on the camera side and a USB‑A connector on the host side.

The Basler USB‑C data cable ensures reliable, interference‑free, high‑performance USB 3.0 data communication between Basler cameras and host systems. Designed for industrial environments, it delivers high signal quality and stable connectivity even under demanding conditions.

Select your model

Select Cable Length:

Direct support from local Basler teamsSecure checkout and data protection

MastercardVisaShipping with FedEx