Basler dart M dmA1440-73gm (Mono)
- IMX273 Sensor
- 73 fps Frame rate
- 1.6 MP Resolution (MP)
- 1/2.9" Sensor Format
The Basler dmA1440-73gm is a modular board level camera with GigE interface. Equipped with the Sony IMX273 CMOS sensor, the camera delivers 73 images per second at 1.6 MP resolution.
Select your model
Optional add-ons
no add-on
dart CS-Mount IR-Cut (dart M color) +€12.00
dart S-Mount +€6.00
dart CS-Mount +€6.00
dart S-Mount AL +€35.00
dart C-Mount AL +€35.00
dart C-Mount IR-Cut AL (dart M color) +€41.00
no add-on
dart M Screw Kit For Mount Attachment +€2.49
no add-on
Flat Flex Cable dart M 5cm +€5.50
Flat Flex Cable dart M 15cm +€6.00
Flat Flex Cable dart M 30cm +€7.00
no add-on
Interface Board dart M GigE RJ45 AUX +€45.00
Interface Board dart M GigE RJ45 PoE +€55.00
no add-on
dart M I/O Cable, IDC/open, 500mm +€2.49
no add-on
Heat sink for dart +€5.00
Net list price | €229.00 |
---|---|
Ready for dispatch |
|
General Information
Series Production | now |
---|---|
Order Number | 109205 |
Product Family | dart M |
Camera Category | Area Scan Camera |
Warranty | 36 Months |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX273 |
Shutter | Global Shutter |
Sensor Format | 1/2.9" |
Sensor Type | CMOS |
Sensor Size | 4.97 mm × 3.73 mm |
Resolution (H x V) | 1440 px × 1080 px |
Resolution (MP) | 1.6 MP |
Pixel Size (H x V) | 3.45 μm × 3.45 μm |
Frame rate | 73 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Digital Output | 1 |
General Purpose I/O | 1 |
Power Supply |
|
Power Requirements (typical) | 3 W |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 27 mm x 27 mm x 13.9 mm |
Weight | 14 g |
Lens Mount | No-Mount |
Operating Temperature | 0 °C - 75 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- KC
- RoHS
- UKCA
Features & Documentation
For more information about the features, visit the Documentation