Last Time Buy 09/30/2024

Basler Lens C10-3514-8M f35mm

  • 1" Sensor Format
  • 35 mm Focal Length
  • 200 mm min. Working Distance

Basler Standard Lens with C-mount, a fixed focal length of 35.0 mm, F-stop settings from F1.4 - F16 and a resolution of 8 megapixels.

The Basler Standard Lens with C-mount and a maximum image circle of 1" has a fixed focal length of 35 mm, F-stop settings from F1.4 - F16 and a standard resolution of 8 megapixels. Basler’s 1" lenses work perfectly with Basler cameras that have a standard resolution and a sensor size of up to 1", such as the Basler ace, dart or pulse. This makes them the optimal choice for cost-sensitive machine vision applications.

This Basler Lens is part of the Standard product line and, with its good basic performance, offers the best cost-benefit ratio. Basler’s Standard Lenses are optimal for fast, cost-intensive applications with a low resolution.

Basler 3 Year Warranty
3-year warranty on Basler productsDirect support from local Basler teamsSecure checkout and data protection

MastercardVisaShipping with FedEx

Suitable Products