Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors
  • Conquer New Galaxies with Basler boost.

    Basler boost Quick Installation Guide:

    See how easy it is to install your CoaXPress 2.0 system!

    Watch now!

Basler CoaXPress Evaluation Kit boost

The Basler CXP-12 evaluation kit offers you everything you need for an ideal time- and cost-saving test phase of your CoaXPress 2.0 imaging system.

You receive your 9 or 12 MP Basler boost camera with a CoaXPress 2.0 interface. The CXP-12 interface card 1C, specifically developed for the boost, is also included in the delivery. Both components can easily be controlled with the famous pylon Camera Software Suite and thus create a well-matching unit.

You also receive the CXP-12 starter kit. This contains a CXP data cable, two heat sinks for the test phase on your desk, a C-mount lens adapter and an I/O cable to trigger the camera. This selection of accessories gives you all the components you need for an easy test and integration phase. All that is missing is the right lens, which you either already have on hand or can find in our lens product range.

With the CXP-12 evaluation kit, you are well equipped to perform an optimal evaluation of the boost camera and the CXP-12 interface card. Furthermore, our worldwide support team is always happy to help!

Your benefits at a glance:

  • Simple and fast testing of the Basler boost camera and CXP-12 interface card with the help of the included CXP-12 starter kit
  • Activation of the boost camera for a quick first image capture with the pylon Camera Software Suite as a shared SDK for camera and interface card
  • Delivery of all components from one source
  • Unique cost/benefit ratio

Would you like to get the camera only or with an interface card?

The boost camera models can be selected either individually or in a bundle with the well-tailored CXP-12 interface card 1C.
Learn more about our offer for CoaXPress 2.0 here

Models Resolution Frame Rate Interface Sensor Availability i
CXP-12 Evaluation Kit boA4096-93cm 1C 9 MP 93 fps CoaXPress (CXP-12) Sony Design-In Sample: October 2019
Series Production: December 2019
CXP-12 Evaluation Kit boA4096-93cc 1C 9 MP 93 fps CoaXPress (CXP-12) Sony Design-In Sample: October 2019
Series Production: December 2019
CXP-12 Evaluation Kit boA4112-68cm 1C 12 MP 68 fps CoaXPress (CXP-12) Sony Design-In Sample: now
Series Production: December 2019
CXP-12 Evaluation Kit boA4112-68cc 1C 12 MP 68 fps CoaXPress (CXP-12) Sony Design-In Sample: October 2019
Series Production: December 2019

Sorry, there are no results for the selected filters.

Lenses

Lenses

On all cameras from the CoaXPress Evaluation Kit series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For CoaXPress Evaluation Kits with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our CoaXPress Evaluation Kit. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Kowa Lens LM6HC F1.8 f6mm 1
 - Kowa Lens LM6HC F1.8 f6mm 1
Kowa Lens LM6HC F1.8 f6mm 1"
Lens Mount C-mount
Max. Image Circle 1"
Focal Length 6.0 mm
Iris Range F1.8 - F16.0
Iris Type manual
 - Kowa Lens LM8HC F1.4 f8mm 1
 - Kowa Lens LM8HC F1.4 f8mm 1
Kowa Lens LM8HC F1.4 f8mm 1"
Lens Mount C-mount
Max. Image Circle 1"
Focal Length 8.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Kowa Lens LM12HC F1.4 f12.5mm 1
 - Kowa Lens LM12HC F1.4 f12.5mm 1
Kowa Lens LM12HC F1.4 f12.5mm 1"
Lens Mount C-mount
Max. Image Circle 1"
Focal Length 12.5 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Kowa Lens LM25HC F1.4 f25mm 1
 - Kowa Lens LM25HC F1.4 f25mm 1
Kowa Lens LM25HC F1.4 f25mm 1"
Lens Mount C-mount
Max. Image Circle 1"
Focal Length 25.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
All Lenses - CoaXPress Evaluation Kit
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the CoaXPress Evaluation Kit series.The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. The data cables have all also been extensively tested for compatibility with the CoaXPress Evaluation Kit. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Power-I/O Cable M8 6p/open, 10 m
 - Power-I/O Cable M8 6p/open, 10 m
Power-I/O Cable M8 6p/open, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side M8 6-pin
Connector Host Side none (open end)
 - I/O Cable, Micro-D15 / open, 1.83 m
 - I/O Cable, Micro-D15 / open, 1.83 m
I/O Cable, Micro-D15 / open, 1.83 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 1.83 m
Connector Host Side Micro-D15
 - Power-I/O Cable M8 6p/open, 5 m
 - Power-I/O Cable M8 6p/open, 5 m
Power-I/O Cable M8 6p/open, 5 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 5.0 m
Connector Camera Side M8 6-pin
Connector Host Side none (open end)
 - Cable CXP, Micro-BNC x2 (HD-BNC), 10 m
 - Cable CXP, Micro-BNC x2 (HD-BNC), 10 m
Cable CXP, Micro-BNC x2 (HD-BNC), 10 m
Accessory Type Data Cables
Interface CoaXPress
Cable Length 10.0 m
Connector Camera Side HD-BNC
Connector Host Side HD-BNC
All Cables - CoaXPress Evaluation Kit
Additional Accessories

Additional Accessories

You'll find additional accessories for your CoaXPress Evaluation Kit here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the CoaXPress Evaluation Kit series.

Matching accessories often sold together with this product:

value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - CoaXPress Evaluation Kit
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - CoaXPress Evaluation Kit
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - CoaXPress Evaluation Kit
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - CoaXPress Evaluation Kit
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler CoaXPress Evaluation Kit contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - CoaXPress Evaluation Kit
value

Brochures

Basler product brochures provide an overview of the many benefits offered by the Basler CoaXPress Evaluation Kit. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - CoaXPress Evaluation Kit
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - CoaXPress Evaluation Kit