Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

daA2500-60mm - Basler dart

The Basler daA2500-60mm BCON for MIPI camera module with the ON Semiconductor AR0521 CMOS sensor delivers 60 frames per second at 5 MP resolution.

Human Eye BCON for MIPI ISP
Buy now or add to request cart

daA2500-60mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

Add to watch list
  • Basler dart - daA2500-60mm
  • Basler dart - daA2500-60mm
  • Basler dart - daA2500-60mm
  • Basler dart - daA2500-60mm
  • Basler dart - daA2500-60mm
  • Basler dart - daA2500-60mm

General Information

Design-In Sample: Q3/2018 (prototype)
Order Number (Basic) No-Mount: 107643, S-Mount: 107644
Order Number (Advanced) No-Mount: 107673, S-Mount: 107675

Sensor

Sensor Vendor ON Semiconductor
Sensor AR0521
Shutter Rolling Shutter
Max. Image Circle 1/2.5"
Sensor Type CMOS
Resolution (H x V) 2592 px x 1944 px
Resolution 5 MP
Pixel Size (H x V) 2.2 µm x 2.2 µm
Frame Rate 60 fps
Mono/Color Mono

Camera Data

Interface BCON for MIPI
Pixel Bit Depth 8,12 bits
Synchronization
  • free-run
  • software trigger
Image Processing Host processor (ISP)
Exposure Control
  • programmable via the camera API
  • automatic
  • manual
Digital Input 2
Digital Output 2
Power Requirements
  • 5V DC (via BCON for MIPI interface)
Power Consumption (typical) 0.6 W

Housing

Housing Type Board Level
Housing Size (L x W x H) 27 mm x 27 mm x 4.9 mm
Lens Mount
  • S-mount
  • none
Weight (typical) 15g

Conformity

Conformity
  • RoHS
  • CE
  • FCC
  • GenICam
  • MIPI CSI-2

Features

Color Creation and Enhancement
Basici Advancedi
Anti-Flicker
Backlight Compensation
Balance White (Manual White Balance)
Balance White Auto (Automatic White Balance)
Brightness
Contrast Enhancement
Hue/Saturation
Light Source Presets
Sharpness
Image Acquisition Control
Basici Advancedi
Acquisition Single Frame
Acquisition Start
Acquisition Stop
Triggered by Software
Miscellaneous
Basici Advancedi
Device Information Parameters
Pixel Formats
Basici Advancedi
Mono 8
Standard Features
Basici Advancedi
Binning Horizontal
Binning Vertical
Black Level
Decimation Horizontal
Decimation Vertical
Exposure Auto
Exposure Mode: Timed (Control via API)
Exposure Time
Gain
Gain Auto
Gamma Correction
Region of Interest (ROI)
Reverse X (Horizontal Mirroring)
Reverse Y (Vertical Mirroring)
Test Images
Lenses

Lenses

On all cameras from the dart camera series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For dart cameras with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our dart cameras. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Evetar Lens M12B0416W F1.6 f4mm 1/2

Evetar Lens M12B0416W F1.6 f4mm 1/2"

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Evetar Lens M12B0416W F1.6 f4mm 1/2
Evetar Lens M12B0416W F1.6 f4mm 1/2"
Lens Mount S-mount
Max. Image Circle 1/2"
Focal Length 4.0 mm
Iris Range F1.6
Iris Type fixed
 - Evetar Lens M12B0416IR F1.6 f4mm 1/2

Evetar Lens M12B0416IR F1.6 f4mm 1/2"

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Evetar Lens M12B0416IR F1.6 f4mm 1/2
Evetar Lens M12B0416IR F1.6 f4mm 1/2"
Lens Mount S-mount
Max. Image Circle 1/2"
Focal Length 4.0 mm
Iris Range F1.6
Iris Type fixed
 - Evetar Lens M12B0616IR F1.6 f6mm 1/2

Evetar Lens M12B0616IR F1.6 f6mm 1/2"

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Evetar Lens M12B0616IR F1.6 f6mm 1/2
Evetar Lens M12B0616IR F1.6 f6mm 1/2"
Lens Mount S-mount
Max. Image Circle 1/2"
Focal Length 6.0 mm
Iris Range F1.6
Iris Type fixed
 - Evetar Lens M12B1616W F1.6 f16mm 1/2

Evetar Lens M12B1616W F1.6 f16mm 1/2"

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Evetar Lens M12B1616W F1.6 f16mm 1/2
Evetar Lens M12B1616W F1.6 f16mm 1/2"
Lens Mount S-mount
Max. Image Circle 1/2"
Focal Length 16.0 mm
Iris Range F1.6
Iris Type fixed
All Lenses - daA2500-60mm
Cables

Cables

You'll find our broad portfolio of data cables for cameras in the dart camera series here. To ensure that the data cables work optimally with your dart camera, we've tested them extensively for compatibility with dart cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Cable BCON for LVDS, 400mm

Cable BCON for LVDS, 400mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Cable BCON for LVDS, 400mm
Cable BCON for LVDS, 400mm
Accessory Type Data Cables
Interface BCON for LVDS
Cable Length 0.4 m
Connector Camera Side 28 pin Hirose ZIF connector
Connector Host Side 28 pin Hirose ZIF connector
All Cables - daA2500-60mm
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - daA2500-60mm
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - daA2500-60mm
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - daA2500-60mm
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various camera models. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - daA2500-60mm
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler beat cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - daA2500-60mm
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - daA2500-60mm
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - daA2500-60mm
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - daA2500-60mm