Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

daA2500-14lm - Basler dart

The Basler daA2500-14lm BCON camera with the ON Semiconductor MT9P031 CMOS sensor delivers 14 frames per second at 5 MP resolution.

Human Eye In-camera pre-processing BCON for LVDS
Buy now or add to request cart

daA2500-14lm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

Request test camera
Add to watch list
  • Basler dart - daA2500-14lm
  • Basler dart - daA2500-14lm
  • Basler dart - daA2500-14lm
  • Basler dart - daA2500-14lm
  • Basler dart - daA2500-14lm
  • Basler dart - daA2500-14lm

General Information

Order Number No-Mount: 107145, CS-Mount: 107146, S-Mount: 107147

Sensor

Sensor Vendor ON Semiconductor
Sensor MT9P031
Shutter Rolling Shutter
Max. Image Circle 1/2.5"
Sensor Type CMOS
Sensor Size 5.7 mm x 4.3 mm
Resolution (H x V) 2592 px x 1944 px
Resolution 5 MP
Pixel Size (H x V) 2.2 µm x 2.2 µm
Frame Rate 14 fps
Mono/Color Mono

Camera Data

Interface BCON for LVDS
Pixel Bit Depth 8, 12 bits
Synchronization
  • hardware trigger
  • free-run
  • software trigger
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 1
Digital Output 2
Power Requirements
  • 5V DC (via BCON for LVDS interface)
Power Consumption (typical) 1.4 W

Housing

Housing Type Board Level
Housing Size (L x W x H) 4.9 mm x 27 mm x 27 mm
Lens Mount
  • CS-mount
  • none
  • S-mount
Housing Temperature 0 - 50°C
Weight (typical) 15g

Conformity

Conformity
  • CE
  • RoHS
  • FCC

Features

Color Creation and Enhancement
  • Auto Function Profile: Anti-Flicker
  • Backlight Compensation
  • Contrast Enhancement
Image Acquisition Control
  • Acquisition Status
  • Frame Start Trigger
  • Triggered by Hardware
  • Triggered by Software
Miscellaneous
  • Device Information Parameters
  • User Defined Values
  • User Sets (Configuration Sets)
Physical Interface and I/O Control
Pixel Formats
Standard Features
  • Auto Function Profile
  • Binning Horizontal
  • Binning Vertical
  • Black Level
  • Exposure Auto
  • Exposure Mode: Timed (Control via API)
  • Exposure Mode: Trigger Width (Control via External Trigger)
  • Gain
  • Gain Auto
  • Gamma Correction
  • Region of Interest (ROI)
  • Reverse X (Horizontal Mirroring)
  • Reverse Y (Vertical Mirroring)
  • Test Images
Lenses

Lenses

On all cameras from the dart camera series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For dart cameras with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our dart cameras. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Basler Lens C125-0618-5M F1.8 f6mm

Basler Lens C125-0618-5M F1.8 f6mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0618-5M F1.8 f6mm
Basler Lens C125-0618-5M F1.8 f6mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 6.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-1620-5M F2.0 f16mm

Basler Lens C125-1620-5M F2.0 f16mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-1620-5M F2.0 f16mm
Basler Lens C125-1620-5M F2.0 f16mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 16.0 mm
Iris Range F2.0 - F22.0
Iris Type manual
 - Basler Lens C125-0418-5M F1.8 f4mm

Basler Lens C125-0418-5M F1.8 f4mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0418-5M F1.8 f4mm
Basler Lens C125-0418-5M F1.8 f4mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 4.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-0818-5M F1.8 f8mm

Basler Lens C125-0818-5M F1.8 f8mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0818-5M F1.8 f8mm
Basler Lens C125-0818-5M F1.8 f8mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 8.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
All Lenses - daA2500-14lm
Cables

Cables

You'll find our broad portfolio of data cables for cameras in the dart camera series here. To ensure that the data cables work optimally with your dart camera, we've tested them extensively for compatibility with dart cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Cable BCON for LVDS, 400mm

Cable BCON for LVDS, 400mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Cable BCON for LVDS, 400mm
Cable BCON for LVDS, 400mm
Accessory Type Data Cables
Interface BCON for LVDS
Cable Length 0.4 m
Connector Camera Side 28 pin Hirose ZIF connector
Connector Host Side 28 pin Hirose ZIF connector
All Cables - daA2500-14lm
Additional Accessories

Additional Accessories

You'll find additional accessories for your dart camera here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the dart camera series.

Matching accessories often sold together with this product:

 - Spacer ring CS-mount for Basler Lens

Spacer ring CS-mount for Basler Lens

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Spacer ring CS-mount for Basler Lens
Spacer ring CS-mount for Basler Lens
Accessory Type Lens Accessories
 - CS-mount to C-mount adapter

CS-mount to C-mount adapter

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - CS-mount to C-mount adapter
CS-mount to C-mount adapter
Accessory Type Lens Accessories
 - Filter adapter for Basler Lens 6 mm, 8 mm

Filter adapter for Basler Lens 6 mm, 8 mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Filter adapter for Basler Lens 6 mm, 8 mm
Filter adapter for Basler Lens 6 mm, 8 mm
Accessory Type Lens Accessories
 - Set of spare screws for Basler Lenses
 - Set of spare screws for Basler Lenses
Set of spare screws for Basler Lenses
Accessory Type Lens Accessories
All Additional Accessories - daA2500-14lm
value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - daA2500-14lm
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - daA2500-14lm
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - daA2500-14lm
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - daA2500-14lm
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various camera models. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - daA2500-14lm
value
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler beat cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - daA2500-14lm
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - daA2500-14lm
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - daA2500-14lm

Mechanical drawing for daA2500-14lm

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for daA2500-14lm.

Download now Basler dart - daA2500-14lm