Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

daA1600-60lm - Basler dart

The Basler daA1600-60lm BCON camera with the e2V EV76C570 CMOS sensor delivers 60 frames per second at 2 MP resolution.

Human Eye In-camera pre-processing BCON for LVDS
Buy now or add to request cart

daA1600-60lm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

Request test camera
Add to watch list
  • Basler dart - daA1600-60lm
  • Basler dart - daA1600-60lm
  • Basler dart - daA1600-60lm
  • Basler dart - daA1600-60lm

General Information

Order Number No-Mount: 107110, CS-Mount: 107111, S-Mount: 107112

Sensor

Sensor Vendor e2v
Sensor EV76C570
Shutter Global Shutter
Max. Image Circle 1/1.8"
Sensor Type CMOS
Sensor Size 7.2 mm x 5.4 mm
Resolution (H x V) 1600 px x 1200 px
Resolution 2 MP
Pixel Size (H x V) 4.5 µm x 4.5 µm
Frame Rate 60 fps
Mono/Color Mono

Camera Data

Interface BCON for LVDS
Pixel Bit Depth 8, 12 bits
Synchronization
  • hardware trigger
  • free-run
  • software trigger
Exposure Control
  • programmable via the camera API
Digital Input 1
Digital Output 2 l
Power Requirements
  • 5V DC (via BCON for LVDS interface)
Power Consumption (typical) 1.3 W

Housing

Housing Type Board Level
Housing Size (L x W x H) 5.9 mm x 27 mm x 27 mm
Lens Mount
  • CS-mount
  • none
  • S-mount
Housing Temperature 0 - 50°C
Weight (typical) 15g

Conformity

Conformity
  • CE
  • RoHS
  • FCC

Features

Color Creation and Enhancement
  • Auto Function Profile: Anti-Flicker
  • Backlight Compensation
  • Contrast Enhancement
Image Acquisition Control
  • Acquisition Status
  • Frame Start Trigger
  • Triggered by Hardware
  • Triggered by Software
Miscellaneous
  • Device Information Parameters
  • User Defined Values
  • User Sets (Configuration Sets)
Physical Interface and I/O Control
  • Debouncer
  • I/O Signals: User Output
  • Line Source Signals: User Output
  • Minimum Output Pulse Width
Pixel Formats
Standard Features
  • Auto Function Profile
  • Binning Horizontal
  • Binning Vertical
  • Black Level
  • Exposure Auto
  • Exposure Mode: Timed (Control via API)
  • Gain
  • Gain Auto
  • Gamma Correction
  • Region of Interest (ROI)
  • Reverse X (Horizontal Mirroring)
  • Reverse Y (Vertical Mirroring)
  • Test Images
Lenses

Lenses

On all cameras from the dart camera series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For dart cameras with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our dart cameras. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3
 - Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3
Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 25.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Computar Lens M0814-MP2 F1.4 f8mm 2/3
 - Computar Lens M0814-MP2 F1.4 f8mm 2/3
Computar Lens M0814-MP2 F1.4 f8mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 8.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3
 - Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3
Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 6.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Computar Lens M1214-MP2 F1.4 f12mm 2/3
 - Computar Lens M1214-MP2 F1.4 f12mm 2/3
Computar Lens M1214-MP2 F1.4 f12mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 12.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
All Lenses - daA1600-60lm
Cables

Cables

You'll find our broad portfolio of data cables for cameras in the dart camera series here. To ensure that the data cables work optimally with your dart camera, we've tested them extensively for compatibility with dart cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Cable BCON for LVDS, 400mm

Cable BCON for LVDS, 400mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Cable BCON for LVDS, 400mm
Cable BCON for LVDS, 400mm
Accessory Type Data Cables
Interface BCON for LVDS
Cable Length 0.4 m
Connector Camera Side 28 pin Hirose ZIF connector
Connector Host Side 28 pin Hirose ZIF connector
All Cables - daA1600-60lm
Additional Accessories

Additional Accessories

You'll find additional accessories for your dart camera here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the dart camera series.

Matching accessories often sold together with this product:

 - CS-mount to C-mount adapter

CS-mount to C-mount adapter

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - CS-mount to C-mount adapter
CS-mount to C-mount adapter
Accessory Type Lens Accessories
All Additional Accessories - daA1600-60lm
value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - daA1600-60lm
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - daA1600-60lm
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - daA1600-60lm
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - daA1600-60lm
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various camera models. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - daA1600-60lm
value
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler beat cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - daA1600-60lm
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - daA1600-60lm
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - daA1600-60lm

Mechanical drawing for daA1600-60lm

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for daA1600-60lm.

Download now Basler dart - daA1600-60lm