Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

acA640-90uc (CS-Mount) - Basler ace

The Basler acA640-90uc (CS-Mount) USB 3.0 camera with the Sony ICX424 CCD sensor delivers 90 frames per second at VGA resolution.

USB3 Vision
Add to request cart
Request evaluation camera
Add to watch list
  • Basler ace - acA640-90uc (CS-Mount)
  • Basler ace - acA640-90uc (CS-Mount)
  • Basler ace - acA640-90uc (CS-Mount)
  • Basler ace - acA640-90uc (CS-Mount)
  • Basler ace - acA640-90uc (CS-Mount)
  • Basler ace - acA640-90uc (CS-Mount)

General Information

Order Number 106467
Product Line ace classic

Sensor

Sensor Vendor Sony
Sensor ICX424
Shutter Global Shutter
Max. Image Circle 1/3"
Sensor Type CCD
Sensor Size 4.9 mm x 3.7 mm
Resolution (HxV) 658 px x 492 px
Resolution VGA
Pixel Size (H x V) 7.4 µm x 7.4 µm
Frame Rate 90 fps
Mono/Color Color

EMVA Data

EMVA Quantum Efficiency - blue (typical) 1.3 %
EMVA Quantum Efficiency - green (typical) 34.2 %
EMVA Quantum Efficiency - red (typical) 1.4 %
Dark Noise (typical) 13.0 e¯
Saturation Capacity (typical) 14.9 ke¯
Dynamic Range (typical) 61.2 dB
Signal-to-Noise Ratio (typical) 41.7 dB

Camera Data

Interface USB 3.0
Pixel Bit Depth 12 bits
Synchronization
  • hardware trigger
  • free-run
  • software trigger
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 1
Digital Output 1
General Purpose I/O 2
Power Requirements
  • Via USB 3.0 interface
Power Consumption (typical) 2.7 W

Housing

Housing Type Box
Housing Size (L x W x H) 29.3 mm x 29 mm x 29 mm
Lens Mount
  • CS-mount
Operating Temperature 0 - 50°C
Weight (typical) 80g

Conformity

Conformity
  • CE
  • RoHS
  • GenICam
  • IP30
  • UL
  • FCC
  • USB3 Vision
  • KC
Lenses

Lenses

In this category you will find suitable lenses for your ace camera. Basler Lenses have been specifically developed for our cameras so you will benefit from a perfect harmonization of camera and lens. We also offer lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our ace cameras.

Matching accessories often sold together with this product:

 - Basler Lens C125-0618-5M F1.8 f6mm

Basler Lens C125-0618-5M F1.8 f6mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0618-5M F1.8 f6mm
Basler Lens C125-0618-5M F1.8 f6mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 6.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-1620-5M F2.0 f16mm

Basler Lens C125-1620-5M F2.0 f16mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-1620-5M F2.0 f16mm
Basler Lens C125-1620-5M F2.0 f16mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 16.0 mm
Iris Range F2.0 - F22.0
Iris Type manual
 - Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3
 - Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3
Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 25.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Basler Lens C125-0418-5M F1.8 f4mm

Basler Lens C125-0418-5M F1.8 f4mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0418-5M F1.8 f4mm
Basler Lens C125-0418-5M F1.8 f4mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 4.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
All Lenses - acA640-90uc (CS-Mount)
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the ace camera series. The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. All data cables have also been tested extensively for compatibility with the ace cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Cable USB 3.0, Micro B screw lock/A, 3 m
 - Cable USB 3.0, Micro B screw lock/A, 3 m
Cable USB 3.0, Micro B screw lock/A, 3 m
Accessory Type Data Cables
Interface USB 3.0
Cable Length 3.0 m
Connector Camera Side USB 3.0 Micro B, locking screws
Connector Host Side USB 3.0 Type A
 - Cable USB 3.0, Micro B screw lock/A, 1 m
 - Cable USB 3.0, Micro B screw lock/A, 1 m
Cable USB 3.0, Micro B screw lock/A, 1 m
Accessory Type Data Cables
Interface USB 3.0
Cable Length 1.0 m
Connector Camera Side USB 3.0 Micro B, locking screws
Connector Host Side USB 3.0 Type A
 - Cable USB 3.0, Micro B sl / A, DrC, 5 m
 - Cable USB 3.0, Micro B sl / A, DrC, 5 m
Cable USB 3.0, Micro B sl / A, DrC, 5 m
Accessory Type Data Cables
Interface USB 3.0
Cable Length 5.0 m
Connector Camera Side USB 3.0 Micro B, locking screws
Connector Host Side USB 3.0 Type A
 - Opto-GP-I/O Y-Cable 6p/open, 2 x 10 m
 - Opto-GP-I/O Y-Cable 6p/open, 2 x 10 m
Opto-GP-I/O Y-Cable 6p/open, 2 x 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side none (open end)
All Cables - acA640-90uc (CS-Mount)
Additional Accessories

Additional Accessories

You will find additional accessories for your ace camera here: Among the products we offer are peripheral devices such as pre-tested interface or host-adapter cards, power supplies, hubs and switches, whole starter kits or lens accessories. The products you find in here are optimally matched with the ace camera series. The selection shown depends on the preselected camera model or camera family, respectively, and their corresponding technologies and interfaces.

Matching accessories often sold together with this product:

 - USB 3.0 Card PCIe, Fresco FL1100, 4HC, x4, 4Ports

USB 3.0 Card PCIe, Fresco FL1100, 4HC, x4, 4Ports

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - USB 3.0 Card PCIe, Fresco FL1100, 4HC, x4, 4Ports
USB 3.0 Card PCIe, Fresco FL1100, 4HC, x4, 4Ports
Accessory Type Cards, Hubs, Switches
 - USB 3.0 Hub, 4 Ports side by side

USB 3.0 Hub, 4 Ports side by side

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - USB 3.0 Hub, 4 Ports side by side
USB 3.0 Hub, 4 Ports side by side
Accessory Type Cards, Hubs, Switches
All Additional Accessories - acA640-90uc (CS-Mount)
value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - acA640-90uc (CS-Mount)
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - acA640-90uc (CS-Mount)
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - acA640-90uc (CS-Mount)
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - acA640-90uc (CS-Mount)
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - acA640-90uc (CS-Mount)
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler ace contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - acA640-90uc (CS-Mount)
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler ace cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - acA640-90uc (CS-Mount)
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - acA640-90uc (CS-Mount)
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - acA640-90uc (CS-Mount)

Mechanical drawing for acA640-90uc (CS-Mount)

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for acA640-90uc (CS-Mount).

Download now Basler ace - acA640-90uc (CS-Mount)