General Information |
|||
---|---|---|---|
Discontinuation: | November 2021 | ||
Camera Brand | Basler | ||
Order Number | 105959 | ||
Product Line | ace Classic | ||
Net list price For larger quantities and individual prices, please use the request cart. Net list price | For pricing, please use the request cart to get a quote. | ||
Delivery time Delivery times may vary. Please ask for the current availability and use the request cart. Delivery time |
|
||
Destination |
Sensor |
||
---|---|---|
Sensor Vendor | Sony | |
Sensor | ICX618 | |
Shutter | Global Shutter | |
Sensor Format | 1/4'' | |
Sensor Type | CCD | |
Sensor Size | 3.7 mm x 2.8 mm | |
Resolution (HxV) | 658 px x 492 px | |
Resolution | VGA | |
Pixel Size (H x V) | 5.6 µm x 5.6 µm | |
Frame Rate | 120 fps | |
Mono/Color | Color |
EMVA Data |
||
---|---|---|
EMVA Quantum Efficiency - blue (typical) | 2.2 % | |
EMVA Quantum Efficiency - green (typical) | 45.6 % | |
EMVA Quantum Efficiency - red (typical) | 1.6 % | |
Dark Noise (typical) | 11.5 e¯ | |
Saturation Capacity (typical) | 16.6 ke¯ | |
Dynamic Range (typical) | 63.1 dB | |
Signal-to-Noise Ratio (typical) | 42.2 dB |
Camera Data |
||
---|---|---|
Interface | GigE | |
Pixel Bit Depth | 12 bits | |
Synchronization |
|
|
Exposure Control |
|
|
Digital Input | 1 | |
Digital Output | 1 | |
Power Supply |
|
|
Power Requirements (typical) | 2 W | |
Power Consumption PoE | 2.5 W |
Housing |
||
---|---|---|
Housing Type | Box | |
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm | |
Lens Mount |
|
|
Operating Temperature | 0 - 50°C | |
Weight (typical) | 90g |
Conformity |
||
---|---|---|
Conformity |
|