Basler's portfolio of LED lighting solutions includes a wide variety of lighting types designed to meet a wide range of requirements.
Lighting

LED Lighting

Quick integration and easy control

Our LED lighting solutions for industrial image procesing deliver consistently high image quality in your application. All Basler Lights can be controlled via the connected Basler camera using the same SDK, such as pylon, without the need for an external lighting controller, additional cables, or a separate SDK.

The benefits of Basler Lights

  • No external controller

    Control via the camera without an external light controller or additional cables
  • Quick integration

    Plug-and-play setup for simple integration with minimal hardware requirements
  • Automatic detection

    Automatic identification and configuration of the lighting by the camera
  • Easy control

    Execution of control commands via the camera within the same SDK, thanks to GenICam conformance
Vision system with lens and lighting control via the camera, all within a single SDK.
New

Lens and lighting control

Discover a vision system that lets you control the lens andlighting directly through the camera. The entire configuration is handled within a single SDK, such as pylon. You’ll benefit from minimal hardware and software requirements as well as exceptionally easy integration.

Build your vision system using a modular approach:

  • Area scan camera: ace 2 or boost R camera model

  • Basler Sync Cable: I/O cable for controlling lens and lighting

  • Focus tunable lens: motorized or liquid lens

  • LED Lighting: One model from all Basler Lights

Discover lens and lighting control

LED lighting for industrial image processing

Haven't found the right product yet?

Our partner brands complete your perfect solution!

Our Basler Lights

Our LED lighting systems combine lighting and control in a single device. All Basler Lights provide the uniform illumination required for reproducible image quality. At the same time, they can be controlled directly through the Basler camera using the same SDK.

Lighting control in detail

When used with a Basler Sync Cable, all Basler Lights can be controlled directly through the connected Basler camera. This is how to enable even the most sophisticated functions in perfect sync with your camera.

  • Low system complexity and costs

    • Control via bidirectional communication over a camera I/O line (Line 3). No external light controller required.

    • A software interface for controlling cameras and lighting. No separate SDK required.

  • Quick setup thanks to the camera's automatic lighting detection

  • Fewer configuration errors thanks to automatic parameterization

  • Future-proof GenICam architecture

The Basler Lights portfolio includes a variety of lighting types and sizes, as well as light colors.

Portfolio overview

Browse our extensive portfolio of LED lighting solutions to find the right lighting for your application.

  • Various types of lighting, including ring lights, bar lights, and coaxial lights

  • Each type of lighting is available in different sizes

  • Available in a range of light colors, including white, blue, red, infrared, UV, and SWIR

  • Protection classes IP54 and IP67

  • Drive methods:

    • Lighting control via the camera in the same SDK

    • In continuous operation or with the lights on and without camera control

    • Current-controlled operation of the LEDs with an external controller

Types of lighting and their properties

Specific lighting requirements can make it challenging to choose the right lighting. Learn more about the features and applications of the various lighting types in our portfolio.

Accessories for illumination

Here you will find everything you need to properly illuminate your application. Every setup requires a power supply and can be supplemented with accessories such as mounts, diffusers, and filters.

More information about LED lighting for machine vision

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.