Camera technology

The Different Transmission Options with USB 3.0

Active, passive, optical - USB 3.0 cables for any distance

The USB 3.0 interface is established in image processing through the USB3 Vision standard. A maximum cable length of 3 meters is often assumed, but up to 8 meters is possible with high-quality passive cables. Active and optical solutions exist for longer distances. We present the various transmission options with USB 3.0 and provide practical recommendations.

  • Last updated: 03/30/2026

  • Reading time: approx. 9 Minutes

Key facts about USB 3.0 transmission options

  • Passive USB 3.0 cables are cost-effective and reliable for distances of up to approx. 8 m.

  • Active cables compensate for signal losses via redrivers and enable longer distances.

  • Optical and hybrid cables work reliably over more than 20 m.

  • Optical solutions offer almost unlimited ranges and high EMC immunity.

  • The selection of the right cable type depends primarily on cable length, power supply, robustness and installation conditions.

  • Overall system performance is crucial, especially for machine vision applications with permanently high data rates. In addition to the cable, the host controller, PC architecture, EMC environment, and power supply also influence stability.

Passive data transmission with USB 3.0

How are passive cables constructed, what variants are available, and what quality criteria do they meet?

Typical structure of a USB system
Typical structure of a USB system

Design and functional principle

Passive USB 3.0 cables consist of copper wires for data transmissionand wires for power supply. The cables are additionally shielded to minimize interference.

Active electronic components such as amplifiers are not included in these cables.

With passive cables, lengths of up to 8 m can be bridged with the appropriate cable variant.

In industrial environments, strong electromagnetic fields affect the cable (e.g. motor controllers, robotics). High-quality shielding and precise connector manufacturing are essential to avoid interference such as CRC errors or image loss.

Variants of passive data cables

  • Twisted pair: This variant is less susceptible to interference and is suitable for standard applications with shorter cable lengths of up to 5 m.

  • Twinax: Twinax cables are optimized for longer transmission distances of up to 8 m thanks to their more complex design and higher material quality. However, they are more expensive and therefore less common.

Industrial suitability and quality criteria

USB 3.0 data cables must meet certain quality characteristics for industrial image processing:

  • Low attenuation: Signal losses must be minimized so that data arrives reliably.

  • Small runtime differences: Differences between the individual wires must not be too large to ensure stable transmission.

  • Connector quality: Low impedance jumps are crucial at the transition from the cable to the connector.

  • Conductor cross-section: A cross-section of AWG24 or AWG22 is optimal in terms of the cost-benefit ratio

  • Constant voltage supply of 5 V at 900 mA

  • Material purity: Copper cores should be as free of impurities as possible.

USB ports on various industrial PCs and laptops sometimes supply very different currents. Voltage dips can lead to camera restarts or disconnections. A stable power supply is therefore a critical factor in continuous industrial operation.

Cables with tested bending cycles (e.g. >5 million), small bending radii, and reinforced sheath materials are required for drag chain or robot applications.

Practical tips for industrial image processing

  • As the USB 3.0 interface is often fully utilized in industrial applications, optimally dimensioned cables with high-quality materials are crucial. Tolerance limits that are too small quickly lead to instabilities such as image loss or system failures.

  • Typical error patterns with non-optimal cables are lost frames, camera disconnects, or timing fluctuations. These occur particularly in borderline operation at full USB bandwidth.

  • The skin effect limits the influence of larger conductor cross-sections. It is not the cross-section alone, but the quality of the signal pairs and the shield architecture that determine data stability.

Active data transmission with USB 3.0

Longer distances can no longer be bridged without interference using passive cables. Active cables are then available for this purpose.

Structure of active data cables

Active data cables for USB 3.0 use the same raw cable material as passive cables, but contain additional electronic components. Central elements are redrivers and, if required, upconverters.

  • The redriver is integrated into the cable as an independent component and improves the signal quality purely physically.

  • Boost converters can be used in addition to redrivers and increase the signal voltage if required. They also provide the 5 V supply voltage.

Many active cables require additional power for the integrated electronics. If the host port does not provide sufficient power, external power supply modules are required.

How a redriver works

The redriver of an active data cable performs signal processing in three steps:

  • Equalizing:

    The incoming signal is equalized by an equalizer.

  • Emphazising:

    The signal is pre-distorted by emphasis. The aim is to compensate for the distortion of the cable so that the signal arrives at the receiver true to the original.

  • Output:

    Finally, the signal is set to a new output level. This counteracts the cable attenuation.

In this way, the signal can be transmitted over greater distances without any loss of quality.

This signal processing takes place exclusively on a physical level. The redriver remains invisible between the camera and the host (e.g. frame grabber) and does not appear as an independent participant in the system. A boost converter can also be integrated to supply the electronics, but this requires more power.

Note: The use of redrivers is particularly recommended when USB 3.0 cables have to be routed over long distances or through housings and signal losses need to be compensated for.

Optical data transmission with USB 3.0

Cable lengths of significantly more than 8 m are possible with optical data transmission.

Design and functional principle

The core of optical USB 3.0 data cables consists of an optical fiber for the transmission of user data. An additional cable for the power supply is optionally integrated. These are known as hybrid cables.

In general, the electrical data signal is converted into an optical signal by special converters on the transmitter of the optical USB 3.0 data cable.

This signal is transported with low loss via the fiber optic cable and converted back into an electrical signal at the receiver.

With hybrid cables, the power supply can also be stabilized via an electrical conversion for the greater distance. A higher voltage and thinner cable cross-sections then improve the supply over longer distances.

Variants of optical USB 3.0 cables

This results in two main variants of optical USB 3.0 cables:

Purely optical cables:

only transmit the user data via optical fibers. The power supply for the end devices must be solved separately, for example via a local supply at the destination point.

The advantage: The full potential of the fiber optic cable can be used for long cable lengths. There are no losses due to copper cables.

Hybrid cable
Hybrid USB 3.0 extension cable. A passive cable and an additional power supply via a second USB port on the host side are required for use.

Hybrid cable:

optical fibers for data transmission are combined with copper wires for power supply in a common cable sheath. This design allows both data and energy to be transported together over longer distances and - as far as the data is concerned - with low loss.

The advantage: Hybrid solutions combine the flexibility of optical data transmissionwith the advantages of a central power supply in the field and are therefore particularly suitable for industrial applications.

Practicality and robustness

Fiber optic cables impress with their high resistance to mechanical influences. Despite their filigree appearance, they are optimally protected against bending, pulling, and external influences and offer very small bending radii. Fiber optic cables for industrial applications have a robust jacket and meet high requirements for environmental resistance.

Suitable versions are also available for dynamic applications, for example in swiveling or moving machine parts. This means that optical USB 3.0 cables in fixed and moving installations meet comparable requirements to classic copper cables and are ideal for dynamic image processing applications.

Criterion

Passive

Active

Optical

Signal range / distance

Good for short distances (up to approx. 8 m)

Suitable for longer distances thanks to Redriver

Very large to almost unlimited range

Signal quality & EMC

High signal quality over short distances, good EMC properties

Signal processing compensates for losses, stable quality over longer distances

Completely EMC-insensitive, consistently high bandwidth regardless of length

Complexity & Maintenance

Very low maintenance, no active components, plug & play

More complex than passive, but system-transparent, no protocol change

More complex technology, but very stable in demanding environments

Costs & Integration

Cost-efficient, simple integration

Slightly higher costs due to active components, can be combined with voltage transformers

Higher costs, especially for infrastructure

Recommendations for use

Cable length

In terms of length, the specific characteristics of the various transmission types result in clear recommendations for the maximum cable length for permanently installed USB 3.0 data cables.
These
length recommendations ensure reliable and stable operation of your machine vision cameras.


Distance

Recommended cable type

up to 5 m

Passive cable (twisted pair)

5–8 m

High-quality passive cables (Twinax)

more than 8 m

Optical or hybrid cables

over 20 m

Pure optical cable


Power supply

With optical cables, it is important to determine how the power will be supplied to the camera. Depending on the type of cable, an additional power supply may be required on the camera side, e.g. for purely optical cables. If this is not possible, optical hybrid cables can be used for long cable lengths.

For shorter cable lengths, make sure that the cable also provides lines for the power supply to the camera in addition to the data lines.

With active optical cables (AOC), the power supply on the camera side is often critical. The cables often have their own electronics in the connector, which require a sufficient power supply. Before using the cables, check whether the camera interface supplies sufficient power or whether an additional power supply may be required.

Robustness, long-term durability, and tested quality

  • Especially in industrial environments, screwable plugs / lockable connections are useful to prevent loose contacts.

  • If the cable is moved or used in drag chains, it should have an appropriate robustness profile (e.g. high bending cycles).

  • Cables tested or certified by camera manufacturers minimize the risk of connection problems.

  • Only industrially tested cables should be used for 24/7 series machines, as many inexpensive cables show signs of fatigue after just a few months.

Conclusion

The USB 3.0 interface offers different transmission options in the form of passive, active, and optical data transmission. Application recommendations for individual cable types are mainly based on the required length of the data cable.

With the right cable and USB 3.0 accessories, passive data transfer of up to 8 m can be ensured.

With optical or hybrid cables, the USB 3.0 interface is also suitable for data transmission well over 8 m and has long since become an indispensable data interface in the machine vision market.

In addition to the cable length, the entire USB system architecture is crucial. The host controller, PC design, EMC environment, and power supply are key factors in determining whether a machine vision system works stably in continuous operation.

With its simple commissioning, high bandwidth, and cost efficiency for the entire camera system, the USB 3.0 data interface closes the gap between Gigabit Ethernet and Camera Link.

Additional information on USB 3.0

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.