boost CXP-12 area scan cameras
Area scan camera

Basler boost

CoaXPress 2.0 for high bandwidths and large resolutions

The boost series features modern, high-performance cameras that deliver excellent image quality—even at high data rates—thanks to CoaXPress 2.0 and modern CMOS sensors. Combining these cameras with our coordinated accessories forms the perfect system for applications with high requirements.

  • High bandwidths

    Bandwidth up to 50 Gbps over longer distances and in real time
  • High resolutions

    Up to 127 MP for capturing the smallest details
  • Latest CMOS sensors

    Latest global shutter CMOS sensors for best inspection results
  • Sensor diversity

    Broad portfolio with CMOS sensors from Gpixel, Sony and onsemi for your individual requirement
  • boost V and boost R

    Two camera families with the right model for your requirement
  • pylon Software Suite

    One platform for camera and interface card reduces complexity
  • Not over-engineered

    Through precisely matching components such as interface cards, lenses, cables, evaluation kits and more
  • Top price/performance ratio

    CXP-12 portfolio with attractive price, cost advantage especially for multi-camera applications

The boost product families: boost R and boost V

All our boost CXP-12 cameras work with the CoaXPress 2.0 vision standard to achieve the maximum bandwidth. We offer two camera families, boost V and boost R, that are tailored to meet your unique vision requirements.

boost R camera family

boost R

Our boost R cameras with one and two channels meet your high bandwidth or high resolution requirements with their broad sensor portfolio.

  • With one or two CXP-12 channels

  • Frame rates up to 400 fps

  • Latest CMOS sensors

  • Lens variety

  • Scalable resolution and bandwidth for multi-board and multi-camera systems

To the boost R models
boost V camera family

boost V

Our boost V cameras are suitable for applications with particularly high frame rate and resolution requirements.

  • With four CXP-12 channels

  • Latest Gpixel sensors with resolutions up to 65 MP

  • Matching 4-channel CXP-12 interface card

  • Broad feature set

  • M42-, M58-, C- & F-mount adapters

To the boost V models
High bandwidths up to 50 Gbps with 4 CXP-12 channels

Advantages of the CXP-12 interface

  • Take advantage of the maximum resolution and frame rate performance of the latest global shutter CMOS sensors with this interface's high bandwidth of up to 50 Gbps (4 x CXP-12).

  • Precise camera synchronization—even in multi-camera systems—with very low latency for real-time applications

  • Long cables up to 40 m with industry-standard Micro-BNC (HD-BNC) connectors

  • Reduced complexity and fast commissioning

  • Image preprocessing on CXP-12 interface cards

  • Perfect upgrade from older Camera Link or CXP 1.1.1 image processing systems

Learn more about the CXP-12 interface in our Interface Guide.

Latest sensors from Sony, onsemi, and Gpixel

Sensors from Sony, onsemi, and Gpixel

Benefit from our wide range of state-of-the-art global shutter CMOS sensors, suitable for numerous applications.

  • Gpixel sensors (GSPRINT4521, GMAX0505, GMAX3265), both monochrome and color, for high performance applications

  • Sony sensors of the 2nd (Pregius) to 4th generation (Pregius S) and sensors of the XGS series from onsemi

  • Resolutions from 2.8 to 127 MP and frame rates up to 400 fps

  • Excellent image quality, even at high data rates

  • Ideal replacement for CCD sensors

Our CXP-12 portfolio

boost camera models

Find the right camera for your application or use our Vision System Configurator to configure your system.

Didn’t find the right product?

Our partner brands complete your perfect solution!

More information about the Basler boost

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.