Basler boost 
CoaXPress 2.0 for high bandwidths and large resolutions
The boost series features modern, high-performance cameras that deliver excellent image quality—even at high data rates—thanks to CoaXPress 2.0 and modern CMOS sensors. Combining these cameras with our coordinated accessories forms the perfect system for applications with high requirements.
- High bandwidthsBandwidth up to 50 Gbps over longer distances and in real time
- High resolutionsUp to 127 MP for capturing the smallest details
- Latest CMOS sensorsLatest global shutter CMOS sensors for best inspection results
- Sensor diversityBroad portfolio with CMOS sensors from Gpixel, Sony and onsemi for your individual requirement
- boost V and boost RTwo camera families with the right model for your requirement
- pylon Software SuiteOne platform for camera and interface card reduces complexity
- Not over-engineeredThrough precisely matching components such as interface cards, lenses, cables, evaluation kits and more
- Top price/performance ratioCXP-12 portfolio with attractive price, cost advantage especially for multi-camera applications
The boost product families: boost R and boost V
All our boost CXP-12 cameras work with the CoaXPress 2.0 vision standard to achieve the maximum bandwidth. We offer two camera families, boost V and boost R, that are tailored to meet your unique vision requirements.

boost R
Our boost R cameras with one and two channels meet your high bandwidth or high resolution requirements with their broad sensor portfolio.
- With one or two CXP-12 channels 
- Frame rates up to 400 fps 
- Latest CMOS sensors 
- Lens variety 
- Scalable resolution and bandwidth for multi-board and multi-camera systems 

boost V
Our boost V cameras are suitable for applications with particularly high frame rate and resolution requirements.
- With four CXP-12 channels 
- Latest Gpixel sensors with resolutions up to 65 MP 
- Matching 4-channel CXP-12 interface card 
- Broad feature set 
- M42-, M58-, C- & F-mount adapters 

Advantages of the CXP-12 interface
- Take advantage of the maximum resolution and frame rate performance of the latest global shutter CMOS sensors with this interface's high bandwidth of up to 50 Gbps (4 x CXP-12). 
- Precise camera synchronization—even in multi-camera systems—with very low latency for real-time applications 
- Long cables up to 40 m with industry-standard Micro-BNC (HD-BNC) connectors 
- Reduced complexity and fast commissioning 
- Image preprocessing on CXP-12 interface cards 
- Perfect upgrade from older Camera Link or CXP 1.1.1 image processing systems 
Learn more about the CXP-12 interface in our Interface Guide.

Sensors from Sony, onsemi, and Gpixel
Benefit from our wide range of state-of-the-art global shutter CMOS sensors, suitable for numerous applications.
- Gpixel sensors (GSPRINT4521, GMAX0505, GMAX3265), both monochrome and color, for high performance applications 
- Sony sensors of the 2nd (Pregius) to 4th generation (Pregius S) and sensors of the XGS series from onsemi 
- Resolutions from 2.8 to 127 MP and frame rates up to 400 fps 
- Excellent image quality, even at high data rates 
- Ideal replacement for CCD sensors 
Our CXP-12 portfolio
boost camera models
Find the right camera for your application or use our Vision System Configurator to configure your system.
More information about the Basler boost
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.