Moritex Moritex Lens MML2-SR65DVI-18C
- Sensor Format: 1.1"
- Focal Length: 71.61 mm
- min. Working Distance: 65 mm
- Coaxial Illumination Option
Moritex Telecentric Lens with C-Mount, a fixed magnification of 2.00, a light input, a working distance of 65mm and a variable iris.
This 1.1" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.
This 1.1" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.