New

Lens and Lighting Control at Basler

Utilizing the camera. In a single SDK. Easier than ever.

Discover a vision system that lets you control the lens and/or lighting using a single camera I/O line and a single SDK. Our solution provides minimal hardware and software requirements and easy integration.

Since it has a modular design, you can configure the vision system to precisely meet your requirements, rather than adapting your application to a predefined system.

Configure the vision systemDiscover lens and lighting control
  • Flexible setup

    Configure your system using a modular approach, selecting the control option—lens, lighting, or both.
  • Minimal hardware

    You can connect the camera, lens, and lighting using just one Basler Sync Cable—without any additional cables or controllers.
  • Simple integration

    You can control the camera, lens, and lighting using a single SDK due to GenICam compliance across all functions.
  • Scalable solution

    Gain flexibility because I/O lines remain available for other machine and process control functions.
In customer projects, we consistently find that acquiring the image is not the biggest challenge. The real effort lies in integrating and synchronizing the camera, lens, and lighting. Our lens and lighting control system significantly reduces this effort and simplifies the implementation process for vision engineers.
Kimberly Matsinger
Kimberly Matsinger
Application Engineering Manager

Basler offers 3 control options

Machine vision applications vary widely: Many achieve the best results through a combination of lens and lighting control. Some require only lens control, while others require only lighting control.

Various Basler Sync Cables enable flexible control of the lens and/or lighting.

With our modular approach, you’ll find a streamlined solution for all three scenarios. You determine the control option by selecting the Basler Sync Cable. It connects either

  • camera, lens, and lighting, or

  • just the camera and lens, or

  • just the camera and lighting.

You don’t need any external controllers or additional cables to control the lens and the lighting.

The components of your vision system with lens and lighting control

Use the modular design principle to configure your vision system with lens and/or lighting control. Our product portfolio includes all components in various configurations, giving you maximum flexibility.

Vision system with lens and lighting control via an ace 2 camera.
The ace 2 and boost R camera models are available for vision systems with lens and lighting control.

ace 2 or boost area scan camera

The ace 2 and boost R cameras include a feature for lens and lighting control. Select a model that meets your needs.

The compact ace 2 models offer the widest variety.

  • GigE, 5GigE, 10GigE, CoaXPress, USB 3.0, or GMSL2 interface

  • Frame rate up to 240 fps, resolution up to 25 MP

  • Global and rolling shutter CMOS sensors, UV to SWIR

The boost R models are ideal when high bandwidth and resolution are required.

  • CoaXPress interface

  • Frame rate up to 400 fps, resolution up to 16.1 MP

  • Global shutter CMOS sensors from Sony

Basler Sync Cables are intelligent power and I/O cables for vision systems with lens and lighting control.

Basler Sync Cable

The Basler Sync Cable is a smart power-I/O cable that enables lens and lighting control through the camera using a single SDK.

  • Assorted Basler Sync Cables for the three control options

  • A single Basler Sync Cable connects the camera, lens, and/or lighting.

  • Control via bidirectional communication over a camera I/O line, leaving a GPIO line and an optocoupler input free for other electronics, for example.

  • Supplies power to the lens, the lighting, and, optionally, the camera.

  • Various cable lengths are available.

Also, select a data cable that is compatible with the interface you are using for data transfer from the camera to the host system.

For vision systems with lens and lighting control, Computar motorized lenses and Optotune liquid-lens systems are available.

Motorized lens or liquid lens

Choose between motorized lens and liquid lens. With the Basler Sync Cable, the lens can be controlled through the camera using the same SDK and is powered by the camera. No external controller or additional cables are required.

Motorized lenses from Computar:

  • Automated focus, zoom, and aperture adjustment

  • Suitable for sensor sizes up to 1.1" and resolutions up to 20 MP

  • Fixed focal lengths ranging from 8 mm to 75 mm or a variable focal length range

Liquid lenses from Optotune:

  • Electronic focus adjustment without mechanical components

  • Ideal for sensor sizes up to 1.1" and resolutions up to 2.7 µm

  • Fixed focal lengths ranging from 12 mm to 50 mm and apertures ranging from F3.1 to F5.4

All Basler LED lighting systems are suitable for vision systems with lens and lighting control.

Lighting

All Basler LED lighting include a control feature. When used with the Basler Sync Cable, the lighting can be controlled through the camera using the same SDK. It is also powered by the camera.

  • Various types of lighting, ranging from ring lights to bar lights to back lights

  • Each type of lighting is available in different sizes

  • All light colors, from white, blue, red, and infrared to UV and SWIR

  • No external controller or additional cables required

To control the lens and lighting in your vision system, Basler provides a single GenICam-compliant SDK—such as the pylon software.

Software

Control the lens and/or lighting in your vision system easily and precisely through the camera using a single GenICam-compliant SDK, such as the pylon Software.

  • GenICam compliance of all control functions

  • No manufacturer-specific configurations required

  • Settings such as autofocus or strobe mode via one SDK

  • Sending commands from the camera to the lens and lighting through the Basler Sync Cable with precise timing

Through standard GenICam registers, both Basler cameras and components from various manufacturers can be controlled using the same API. This simplifies integration and enables a level of flexibility in hardware selection that was previously unattainable, all with identical application software.
Sebastian Köll
Sebastian Köll
Technical Architect

Lens & lighting control: your modular system

Today, customers are no longer just looking for high-performance cameras, lenses, or lighting. They expect components that work together seamlessly and can be easily integrated into a high-performance vision system. With our lens and lighting control approach, we support the shift from individual components to integrated solutions.
Christian Schafmeister
Christian Schafmeister
Global Product Category Manager
By viewing the camera, lens, and lighting as a single, integrated system, we significantly reduce the effort required for integration and synchronization. This allows vision engineers to focus on what really matters: solving their application.
Torben Deike
Torben Deike
Global Product Category Manager

The right control option for every application

Not every application requires control of both the lens and the lighting. To meet a variety of requirements, you can flexibly choose whether to control the lens, the lighting, or both.

Logistics applications, for example, where the object distance and lighting requirements vary, benefit from the combination of lens and lighting control.

When to use lens and lighting control?

Combining both control methods is essential when both the object distance and the lighting requirements vary.

Application examples:

  • Improved detection rates for objects of various sizes in logistics: Autofocus compensates for changing distances, and strobing ensures precise flashes.

  • Complete defect detection during complex electronic inspections involving components of varying heights: Autofocus corrects for changing working distances with precise, sequential lighting.

  • Maximum reliability with moving robot arms and varying object geometries: Autofocus handles varying object distances, and strobing ensures flash synchronization accurate to the microsecond.

The lens control system ensures dynamic, rapid focusing, as is required for a forklift when movements cause the focus distance to change.

When to use lens control?

The lens control system ensures dynamic, fast focusing during:

  • Robotic systems with existing, fixed lighting​

  • Medical devices with proprietary LED lighting

  • Compact systems with fixed, stable lighting

Application examples:

  • Reliable detection of variable box heights in package processing using autofocus

  • Fast and precise focusing of various sample holders and Z-heights in medical technology

  • In bin-picking and pick-and-place applications, the robot's movements cause the focus distance to change. The autofocus feature prevents blurring.

The lighting control system ensures synchronized, reproducible illumination, as required for license plate recognition.

When to use lighting control?

The lighting control system ensures synchronized, reproducible illumination during:

  • Test stations with fixed spacing​

  • High-throughput conveyor systems​

  • Systems with fixed optics but complex lighting

Application examples:

  • Reliable fault detection in factory automation using strobing and overdrive

  • Consistent illumination across test cycles during inline quality control

  • High-intensity synchronized flashes freeze motion and enable license plate recognition


The benefits of Basler's lens and lighting control

Our vision system, which features lens and lighting control, offers you numerous advantages over other solutions. One such advantage is its lower system complexity.

Traditional lens and lighting control

Basler's lens and lighting control

❌ Complex system with external controllers for the lens and lighting

✅ Simple vision system setup without the need for external controllers

❌ Complex wiring connecting all components to one another

✅ Minimal cabling required with a single Basler Sync Cable

❌ Limited component selection due to preconfigured vision systems

✅ Flexible vision system configuration based on a modular design

❌ No variable control of the lens, lighting, or both via the camera

✅ Lens and lighting control, either individually or together, through the camera

❌ Cumbersome control and synchronization, often across multiple SDKs

✅ Quick and easy control of all components in sync using a single SDK

❌ The lack of GenICam compliance among the functions makes control more difficult

✅ All control functions are GenICam-compliant and can be controlled with a GenICam-compliant SDK

❌ The system is not scalable because all I/O lines are in use

✅ More complex tasks can be performed because I/O lines remain available

The future of industrial image processing is not defined by individual components, but by the ability to develop, operate, and scale entire systems more easily. Our lens and lighting control approach is designed precisely for this purpose. This is another step towards fulfilling the promise of system interoperability and enabling a greater number of applications.
René von Fintel
René von Fintel
Executive Director Business Management

Step by step to your controllable vision system

In four steps, you can set up your vision system, which allows you to control the lens, the lighting, or both through the camera and using one SDK.

Step 1 toward a controllable vision system: Select a control option.

Step 1

You decide whether you want to control the lens, the lighting, or both.
Step 2: Creating a Customizable Vision System: Use our modular system to build the vision system that's right for you.

Step 2

Using the modular approach, select a camera, lens, lighting, Basler Sync Cable, and data cable.
Step 3: Setting Up the Controllable Vision System: Connect all components using the Basler Sync Cable.

Step 3

Connect the camera, lens, and lighting with just one Basler Sync Cable.
Step 4: Setting Up a Controllable Vision System: Start image capture and control the system via the camera using an SDK, such as pylon.

Step 4

Open the SDK of your choice, configure the settings for all three components, and start the image acquisition.

FAQs

To control the lens using your ace 2 camera, you simply need to update the firmware—there’s no need to purchase a new camera. You’ll also need one of our Computar motorized lenses or Optotune liquid lenses and a Basler Sync Cable. Contact us—we’d be happy to help.

The Basler Sync Cable is available in various lengths. This allows you to connect and control lighting fixtures that are farther away. Select the rightBasler Sync Cable for your application.

The system is open, as all control functions are GenICam-compliant. You can use an SDK other than Basler’s pylon software, as long as it is GenICam-compliant. Flexibly combine a Basler ace 2 or boost R camera, a motorized lens from Computar or a liquid lens a from Optotune, a Basler Light, a Basler Sync Cable, and the SDK of your choice.

The lens and lighting control can also be used for SWIR applications. To do so, combine an ace 2 X visSWIR camera, one of Computar’s motorized VSW lenses, a Basler SWIR light, a Basler Sync Cable for SWIR lights, and an SDK.

Only one of the camera's I/O lines is used for lens and lighting control since communication is bidirectional. A second GPIO line and an opto-input remain available. You can use them for additional machine and process control, such as by connecting other electronic components.

Find your vision system with lens and lighting control.