Use Case

Consistent Color Calibration Across High-Magnification Systems

Accurate color reproduction under high magnification

Standard color calibration using fixed color checker patterns is often inadequate for high-magnification imaging. This use case introduces our customized micro color calibration solution that enables stable and repeatable color results across high-magnification systems, without reliance on specific color checker or golden sample definitions.

Customized Color Calibration Demo

Where micro color calibration is required

While strict color accuracy and reproducibility are inherent requirements in color-critical industrial applications, high-magnification imaging amplifies optical and system-level variations that challenge color stability. Our customized micro color calibration supports consistent color reproduction when standard calibration methods no longer meet application requirements, benefiting vision demanding applications.

semicon & PCB

Semicon & PCB

Micro color calibration ensures precise detection of subtle defects like coating discoloration, solder oxidation, and flux residues by compensating for optics, illumination non-uniformity, and sensor variations—critical for AOI golden sample matching.
Display & Gemstone

Display & Gemstone

Micro color calibration ensures precise pixel uniformity in OLED/microLED displays and subtle hue matching in gemstones by correcting subpixel drifts and lighting variations for consistent quality and reference comparisons.
Medical & Life Sciences

Medical & Life Sciences

Micro color calibration ensures accurate reproduction of tissue stains, cell anomalies, and disease markers in microscopy and digital pathology. It corrects staining, lighting, and device variations for reliable diagnostics

Why standard color calibration breaks down at high magnification

Standard color calibration assumes uniform illumination and simultaneous visibility of all color reference patches within a single field of view. These assumptions often fail in high-magnification inspection scenarios.

Color Calibration: Standard vs At High-Magnification
At high magnification, full color reference charts cannot be captured within a single field of view, limiting the effectiveness of standard color calibration methods that rely on simultaneous capture of all reference patches.

At microscopic scales:

  • The field of view is too limited to capture full color reference charts

  • Illumination non-uniformity becomes more pronounced

  • Optical distortions and sensor spectral response variations have greater impact

Having trouble achieving reliable color results? Talk to us

Practical limitations of standard color calibration

How micro color calibration is performed

Micro color calibration captures individual reference color patches sequentially rather than simultaneously.

Sequential capture of individual ColorChecker patches enables accurate calibration when the full chart cannot fit within the field of view
Sequential capture of individual ColorChecker patches enables accurate calibration when the full chart cannot fit within the field of view

When the full chart cannot fit within the field of view:

  • The camera records each patch through multiple exposures under the same lighting and optical conditions as the target application.

  • Measured color values are compared against known reference values to calculate correction parameters that compensate for optical distortions, illumination variation, and sensor response characteristics.

The calibration algorithm:

  • analyzes uniform regions within each reference patch

  • calculates color error (ΔE) in LAB color space, which quantifies perceptual color differences.

  • Adjust white balance gains, color transformation matrix coefficients, and gamma correction curves are adjusted to minimize ΔE values across all patches.

The resulting correction parameters are then applied pixel-wise to the entire image, reducing spatial color variation while maintaining processing efficiency through dedicated software implementation.

Download the color calibration result analysis
What makes our micro color calibration strong is that it’s very complete. Many solutions don’t address all the constraints under high magnification. Instead of capturing all colors at once, we calculate color correction values mathematically and sequentially, patch by patch. This avoids field-of-view limitations at high magnifications, even above 50×, and allows accurate calibration below 1 second. The solution works with different ColorChecker sizes.
Enso Tseng
Enso Tseng
System Analysis | R&D

Summary: Why Basler’s micro color calibration scales

The table below summarizes the key challenges of high-magnification color calibration and how Basler’s approach addresses them.

Challenge

Basler’s solution approach

Benefit

Reference chart size vs. field-of-view mismatch

Reference-size–independent, sequential patch calibration

Calibration possible at high magnification without fixed chart size constraints

Spatial color variation

Pixel-wise color correction

Improved color uniformity and reproducibility

Application-specific color targets

Golden sample alignment

Aligns calibration to real inspection requirements

Multi-system variability

Cross-system consistency

Comparable results across systems and environments

Color accuracy validation

ΔE-based validation (LAB)

Objective, perceptually aligned metric

Contact us for this custom vision solution!

Our experts are happy to advise you on your individual vision project