Basler ToF Camera
3D camera

Basler ToF Camera

3D ToF camera: Three dimensional imaging for industrial applications

Basler´s Time-of-Flight camera provides precise 3D images in real time thanks to Sony's DepthSense™ sensor technology and integrated depth image processing. The camera operates according to the time-of-flight principle at 850 nm or 940 nm wavelengths.

  • 850 nm and 940 nm

    Outstanding depth data thanks to the right wavelengths for indoor and outdoor use
  • IP67 camera

    Robust housing is dirt- and water-proof, with a M12 connector for demanding industrial applications
  • Edge processing

    Image processing directly in the camera with storage space for custom software
  • Dual Exposure HDR

    Robust 3D imaging for scenes with large differences in brightness
New

Edge processing directly in the camera

Basler 3D ToF Camera with Edge Processing

Your application. Directly at the sensor. Optimal efficiency through edge processing.

The Basler Time-of-Flight camera with edge processing combines precise 3D imaging with integrated computing power. Custom applications and algorithms can be executed directly on the camera, and 3D data can be processed locally at the sensor. This shortens processing paths, reduces data transmission, and relieves the load on higher-level systems.

The Linux-based platform with ARM64 CPU and storage provides a flexible foundation for custom software, algorithms, and libraries, enabling seamless integration into existing system architectures.

See the ToF cameras with edge processing
Your own development or a unique solution from Basler

The application software can be developed by you or implemented together with Basler as part of a custom project.

Request a free project consultation

Time-of-Flight camera models

You haven't found the right product?

Our partner brands complete your perfect solution!

Highlights of the Time-of-Flight Camera

Precise 3D imaging thanks to CAPD-ToF pixel technology

Precise 3D imaging

The Basler Time-of-Flight camera features Sony's powerful IMX556 depth-sense sensor, enabling precise optical measurements of objects at up to 30 frames per second. This sensor has a backside-illuminated architecture that uses CAPD ToF pixel technology to achieve higher 3D depth data accuracy than conventional ToF cameras. The camera generates 2D and 3D data in one shot with a multipart image that includes distance, intensity and confidence maps. The integrated VCSEL diodes and time-of-flight-optimized lens support precise optical measurement using the time-of-flight method.

Real-time streaming

With up to 30 frames per second, the Basler ToF Camera is ideal for applications where the imaging system's speed is crucial. Packages on a conveyor belt can be detected on-the-fly and their volume measured to determine freight costs. In robotic gripping tasks, the system detects the position, size, and gripping position of objects in real time, since the image acquisitions are precisely synchronized by the hardware trigger function. The processing of depth data is completed in the camera to reduce the computational and data load on the CPU, which is important for AGV applications, for example.

The Dual Exposure HDR feature of the Basler ToF Camera ensures consistent image quality despite challenging lighting conditions.

Dual Exposure HDR feature

The High Dynamic Range (HDR) function was developed for high-contrast, complex scenes that contain both strongly and weakly reflective objects or surfaces. In Dual Exposure mode, two shots with different exposure times are combined to simultaneously image very bright and very dark objects. The result is a precise 3D point cloud that correctly represents all object details regardless of distance and reflectance.

Additional features of the 3D ToF Camera

Daylight robustness

The ToF Camera is available in two wavelength variants: 850 nm and 940 nm. The 940 nm variant provides excellent daylight functionality.
Only the camera's own light is needed for distance measurement, so the Basler ToF Camera is equipped with an optical bandpass filter precisely matched to the wavelength of the ambient light source. Since sunlight at 940 nm is largely absorbed by the atmosphere, it hardly disturbs the camera's operation. This makes a 940 nm 3D ToF Camera ideal for applications in natural light. It is particularly advantageous for outdoor applications (such as container handling or depalletizing) and wherever artificial light mixes with sunlight.

The large measuring range of the Basler ToF Camera is ideal for pick-and-place tasks and applications in logistics and production.
Comparison of Basler ToF camera working range in mm

Large measuring range

The ToF camera features a large field of view (67° x 51°) or (108° × 77) and a flexible working distance (0.3 m to a maximum of 10 m) to capture depth data for large objects and even entire scenes at once. This allows it to provide optimal support for pick-and-place applications, volume measurements, and palletizing tasks in logistics and production environments.

Multi-camera operation

The Basler ToF Camera provides camera functions for interference-free, synchronous operation of multiple cameras in the same application, regardless of their network location. Multi-camera systems may be required to capture large objects, full scenes, or moving objects, such as AGVs in a warehouse.

Compact & robust

The Basler ToF Camera stands up to harsh environments. Its 100 mm x 81 mm x 64 mm industrial-grade housing is corrosion-resistant, shock- and vibration-proof, and water- and dust-proof according to the IP67 standard. These features also make the ToF Camera ideal for mounting on stationary and mobile robots or vehicles.

pylon for Basler Time-of-Flight Camera

pylon for Basler ToF

Easy commissioning and integration of the Basler ToF Camera is ensured by the proven pylon software with the complementary Supplementary Package. This allows you to develop applications for your Basler 2D and 3D cameras within a single interface. Compatibility with the GenICam, GenTL, and GenAPI standards also enables plug-and-play integration with common libraries, such as ROS (1 and 2) for robotics.

RGB-D camera using ToF

If the depth values of the Basler ToF Camera are combined with color values recorded by a separate RGB camera, point clouds can be displayed in the colors that are actually present. This can help to compensate for missing depth information, perform additional classifications based on object color, or facilitate scene understanding.



To the RGB-D cameras
Depth data from a 3D camera combined with the RGB data from a 2D area scan camera form 3D point clouds in true color

Examples of colored point clouds

Packages on pallet

Packages on pallet

Fruits in plastic box

Various objects

Various objects

More information about the Basler ToF Camera

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.