Request a free trial license

pylon vTool Code Reader Bundle

All common code readers in one bundle for reliable code detection

The pylon vTool Code Reader Bundle includes five code reader Pro licenses for barcodes, Data Matrix codes, Aztec codes, QR codes, and PDF417 codes in a single license. This means that all readout functions of the individual vTools are available in one license, which can be used for various industrial applications. The code readers are easy to implement and offer the fastest way to achieve high-performance code recognition with excellent recognition rates.

pylon vTools are part of Basler's pylon Software Suite.

Download pylon to use pylon vTools

Please note: Licenses for pylon vTools can be protected by hardware dongles. If you want to run multiple systems with pylon vTools at the same time, you will need one dongle for each system. Learn more

Linda Reschke

Optimize your image processing with pylon vTools!

Our expert Linda Reschke will introduce you to the possibilities of pylon vTools.

Basler pylon vTools

All Basler pylon vTools

Design high-performance image processing functions and flexibly integrate everything into your own application, along with camera control and image acquisition, perfectly matched to your Basler camera. Download pylon and try vTools for free.

To the pylon vTools

pylon Software Suite