Calibration for Precise Transformation from Pixel to Real World Coordinates
| Net list price | from €54.50 from €109.00 -50% |
|---|---|
| Ready for dispatch |
| Basic | Pro |
|---|---|---|
Calibration | ||
Rectification/Distortion correction | • | • |
Printable calibration plate sizes: 60 mm, 120 mm, 240 mm, 400 mm | • | • |
Calibration of real-world coordinate system manually and via positions of Aztec codes | • | • |
Division distortion model | • | • |
Polynomial distortion model | • | |
Perspective projection model | • | • |
Parallel projection model | • |