Basler Power-I/O Cable, M8 6p/open, P, 5 m, IP67

  • Type: I/O / Power Cable
  • Interface: I/O
  • Cable Length: 5 m
The Basler Power-I/O cable is suitable for all ace 2 IP67 camera models. It ensures that the camera is protected against dust and water in accordance with the IP67 standard. The cable is 5 m long and has a screw-on M8 6-pin connector on the camera side and an open end, so that the cable can be shortened as required.

The cable is used to control the I/O ports of the ace 2 IP67 cameras and can also be used for power supply.

Select your model

Select Cable Length:

Setup of a Basler IP67 vision system

A vision system that reliably acquires images in dusty and wet conditions consists of several components. The two videos show you how to assemble all system components, from the IP67 camera to the cable.