Neousys Neousys PCIe-PoE572bt 10GigE Interface Card, 2-CH, PoE++
- Interface: 10GigE
- No. of Ports: 2
- Product Type: Acquisition
- Data Bandwidth (p.port; Total): 10 Gbps (1250 MB/s) pro Port, 20 Gbps (2500 MB/s) gesamt
- PoE (IEEE 802.3af) capable
- PTP (IEEE 1588) capable
The Neousys PCIe-PoE572bt has two 10GigE RJ45 ports with PoE++, RDMA, and a wide operating temperature range.
The rugged Network Interface Card (NIC) transmits data from up to two 10GigE cameras and powers them via PoE++.
- Transmission speed of 10 Gbps per port with a Cat6a cable length of up to 100 m
- PoE++ according to IEEE 802.3bt with max. 90 W per port (180 W in total)
- RDMA over Converged Ethernet (RoCEv2) reduces CPU load by up to 90 %
- Wide operating temperature range from -25 °C to 70 °C (with airflow)
- Jumbo frame support up to 9.6 KB
Important: The full PoE budget of 180 W requires power supply via the 6-pin connector; 66 W are available via the PCIe connector.