Moritex Moritex Lens MML1.5-HR110
- Lens Type: Telecentric Lens
- Mount: C-mount
- Sensor Format: 2/3"
- Focal Length: 52.5 mm
- min. Working Distance: 110 mm
Moritex Telecentric Lens with C-Mount, a fixed magnification of 1.50, without light input and a working distance of 110mm.
This 2/3" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.
This 2/3" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.