Light Flatdome-200x200-W

  • White LED Color
  • 5000 K Peak Wavelength (typical)
  • IP54 Protection Class

Basler Standard Light as compact Flatdome Light, also suitable as for objects with low reflective surfaces.

Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model

Select LED Color:

Optional accessories
Please select
Cable GigE, Cat 6, RJ45 sl hor/RJ45, DrC, P, 5 m +$81.60
Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m +$9.00
Cable GigE, Cat6a, RJ45 sl hor/RJ45, S, 5 m +$14.90
Please select
Power-I/O Cable, M8 6p/open, P, 5 m +$37.51
Power-I/O Cable, M8 6p/open, P, 10 m +$54.06
Power-I/O Cable RS-422 M8 6p/open, 10m +$131.00
Please select
Power Supply for Camera 18.0W, M8 6-pin +$57.88
PoE Single Port Injector POE29-1AT6 +$59.25
Please select
Heat sink for ace 2 and racer 2 S +$11.53
Please select
Tripod Mount ace 2 and racer 2 S +$19.22
Net list price
€769.00
Ready for dispatch
  • Standardapprox. 4 weeks
  • Express1 - 2 business days

Suitable Products