Light Control Inside

Basler Light Flatdome-100x100-R

  • LED Lighting Type: Flatdome Light
  • LED Color: Red
  • Peak Wavelength (typical): 625 nm
  • Connector Lighting: M8 socket, male, 4 pin
  • Protection Class: IP54
The Basler Light Flatdome-100x100-R provides uniform illumination and features a light-emitting surface of 100 mm x 100 mm with a centrally located camera opening. The LED color is red with a peak wavelength of 625 nm. Via the M8 connector, the IP54-rated flat dome light can be used either as a standalone light source or—with a Basler Sync Cable—as a fully integrated, camera-controlled lighting.

When used with a Basler Sync Cable, the lighting can be controlled directly via the connected Basler camera without an external lighting controller. This reduces integration and cabling efforts as well as the complexity of the vision system.

  • Control functions: synchronized flash operation, brightness adjustments, overdrive mode (for maximum light output)
  • Control via bidirectional communication over a camera I/O line (Line 3)
  • All control functions are GenICam-compliant, allowing them to be controlled via software, such as pylon. No separate software required.
  • Automatic detection of the lighting model and initial configuration by the camera

The lighting can be operated without camera control, either in continuous mode or with triggered light. Optionally, direct current-controlled operation of the LEDs using an external controller is possible.

The flat dome lighting for industrial use provides uniform illumination with minimal shadows. It is suitable for inspecting objects with low-reflectivity surfaces, such as those found in robotics or logistics applications.

Select your model

Select LED Color: