Basler Light Dome-200OD-White
- LED Lighting Type: Dome Light
- LED Color: White
- Color Temperature: 5000 K
- Connector Lighting: M8 socket, male, 4 pin
- Protection Class: IP54
The Basler Light Dome-200OD-White provides shadow-free illumination and features a light-emitting surface of 200 mm in diameter with a centrally located camera opening. The white LED has a color temperature of 5,000 K. Via the M8 connector, the IP54-rated dome light can be used either as a standalone light source or—with a Basler Sync Cable—as fully integrated, camera-controlled lighting.
When used with a Basler Sync Cable, the lighting can be controlled directly via the connected Basler camera without an external lighting controller. This reduces integration and cabling efforts as well as the complexity of the vision system.
- Control functions: synchronized flash operation, brightness adjustments, overdrive mode (for maximum light output)
- Control via bidirectional communication over a camera I/O line (Line 3)
- All control functions are GenICam-compliant, allowing them to be controlled via software, such as pylon. No separate software required.
- Automatic detection of the lighting model and initial configuration by the camera
The lighting can be operated without camera control, either in continuous mode or with triggered light. Optionally, the LEDs can be current-controlled using an external controller.
Dome lighting for industrial use provides uniform, diffuse illumination to minimize shadow patterns. It is suitable for illuminating reflective and shiny surfaces.
Note: Starting with revision 5, the pin assignment differs in some cases. Please refer to the documentation.
Select your model