Basler Light Darkfield-50OD-W

  • LED Lighting Type: Darkfield Light
  • LED Color: White
  • Color Temperature: 5000 K
  • Connector Lighting: M8 socket, male, 4 pin
  • Protection Class: IP54
Basler Standard Light as horizontal Ring Light, lateral light emission at very flat angles. This Darkfield Light is ideal for inspecting object surfaces or edges.

Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.

Select your model

Select LED Color: