Light Control Inside

Basler Light Coaxial-100x100-B

  • LED Lighting Type: Coaxial Light
  • LED Color: Blue
  • Peak Wavelength (typical): 465 nm
  • Connector Lighting: M8 socket, male, 4 pin
  • Protection Class: IP54
The Basler Light Coaxial-100x100-B provides diffuse, reflection-free illumination with a light-emitting surface of 100 mm x 100 mm. The LED color is blue with a peak wavelength of 465 nm. Via the M8 connector, the IP54-rated coaxial light can be used either as a standalone light source or—with a Basler Sync Cable—as fully integrated, camera-controlled lighting.

When used with a Basler Sync Cable, the lighting can be controlled directly via the connected Basler camera without an external lighting controller. This reduces integration and cabling efforts as well as the complexity of the vision system.

  • Control functions: synchronized flash operation, brightness adjustments, overdrive mode (for maximum light output)
  • Control via bidirectional communication over a camera I/O line (Line 3)
  • All control functions are GenICam-compliant, allowing them to be controlled via software, such as pylon. No separate software required.
  • Automatic detection of the lighting model and initial configuration by the camera

The lighting can be operated without camera control, either in continuous mode or with triggered light. Optionally, direct current-controlled operation of the LEDs using an external controller is possible.

The coaxial lighting for industrial use ensures uniform illumination along the lens axis without shadow effects. It is suitable for inspecting flat objects and reflective surfaces, as well as for print quality checks.

Note: Starting with revision 5, the pin assignment differs in some cases. Please refer to the documentation.

Select your model

Select LED Color: