Basler Light Bar-17x100_Power-W

  • LED Lighting Type: Bar Light
  • LED Color: White
  • Color Temperature: 5000 K
  • Connector Lighting: M8 socket, male, 4 pin
  • Protection Class: IP54
Basler Light as versatile narrow Bar Light for direct, dark field or simple line applications.

Basler Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model

Select LED Color:

Early Access

Test this lighting in simulation

Evaluate and check if this lighting suits your application by simulating illumination, contrast, and lighting characteristics.

  • Precise simulation of light distribution, total light emission, and control of lighting intensity

  • Test the combination of a lens, camera, and lighting in a completevision system

  • Large selection of lighting options without complex prototype setups