Basler Light Back-100x200-Red
- LED Lighting Type: Back Light
- LED Color: Red
- Peak Wavelength (typical): 625 nm
- Connector Lighting: M8 socket, male, 4 pin
- Protection Class: IP54
Basler Standard Light as homogeneous Back Light, suitable for checking and measuring object outlines.
Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model