Basler dart dmA720-290gm (Mono)
- IMX287 Sensor
- 290 fps Frame rate
- 0.3 MP Resolution (MP)
- 1/2.9" Sensor Format
The Basler dmA720-290gm is a modular board level camera with GigE interface. Equipped with the Sony IMX287 CMOS sensor, the camera delivers 290 images per second at VGA resolution.
Select your model
Optional add-ons
no add-on
dart CS-Mount IR-Cut +€12.00
dart S-Mount +€6.00
dart CS-Mount +€6.00
dart S-Mount AL +€35.00
dart C-Mount AL +€35.00
dart C-Mount IR-Cut AL +€41.00
no add-on
dart M Screw Kit For Mount Attachment +€2.49
no add-on
Flat Flex Cable dart M 5cm +€5.50
Flat Flex Cable dart M 15cm +€6.00
Flat Flex Cable dart M 30cm +€7.00
no add-on
Interface Board dart M GigE RJ45 AUX +€45.00
Interface Board dart M GigE RJ45 PoE +€55.00
no add-on
dart M I/O Cable, IDC/open, 500mm +€2.49
no add-on
Heat sink for dart +€5.00
Net list price | €209.00 |
---|---|
Ready for dispatch |
|
General Information
Series Production | now |
---|---|
Manufacturer | Basler |
Order Number | 109207 |
Product Family | dart M |
Camera Series | Basler dart |
Camera Category | Area Scan Camera |
Warranty | 36 Months |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX287 |
Shutter | Global Shutter |
Sensor Format | 1/2.9" |
Sensor Type | CMOS |
Sensor Size | 4.97 mm × 3.73 mm |
Resolution (H x V) | 720 px × 540 px |
Resolution | VGA |
Pixel Size (H x V) | 6.9 μm × 6.9 μm |
Frame rate | 290 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Digital Output | 1 |
General Purpose I/O | 1 |
Power Supply |
|
Power Requirements (typical) | 3 W |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 27 mm x 27 mm x 13.9 mm |
Weight | 14 g |
Lens Mount | No-Mount |
Operating Temperature | 0 °C - 75 °C |
Conformity
Conformity |
|
---|
Technical Drawing
Features & Documentation
For more information about the features, visit the Documentation
Chunks
Color Creation
Event Reporting
GigE Vision 2.0
I/O Control
Image Acquisition Control
Acquisition Frame Rate | |
Acquisition Mode | |
Acquisition Start, Stop, and Abort | |
Acquisition Status | |
Burst Mode | Acquire a sequence of images after triggering once and output them as required. In High-Speed Burst Mode, you can temporarily bypass the data limitation of GigE. |
Exposure Active Trigger | |
Exposure End Trigger | |
Exposure Start Delay | |
Exposure Start Trigger | |
Frame Active Trigger | |
Frame Burst Active Trigger | |
Frame Burst End Trigger | |
Frame Burst Start Trigger | |
Frame End Trigger | |
Frame Start Trigger | |
Sensor Readout Time | |
Triggered Image Acquisition |
Light Control Features
Intelligent Light Control (SLP) | Control the lighting directly with the camera. By synchronizing the flash mode and adjusting the brightness levels, you can quickly achieve precise lighting conditions and shorten the development time of your application. |
Line Source Signals
Miscellaneous
Device Information Parameters | |
Device Temperature | |
Improvement of Image Quality | Reduce image artifacts caused by environmental influences. Correct individual pixel errors using Defect Pixel Correction. |
Periodic Signal | |
Presettings | Automate recurring steps in your application by using the camera's default settings and/or creating and saving your own presets. |
Sensor Bit Depth | |
Sensor State | |
Temperature State | |
User-Defined Values |
Standard Features
Auto Function Profile | |
Auto Functions | Use the camera's auto functions to allow the camera to find the optimum settings for exposure time, gain, and white balance, for example. This simplifies camera integration into your application. |
Binning | |
Center X and Center Y | |
Counter | |
Digital Shift | |
Exposure Auto | |
Exposure Mode: Timed | |
Exposure Mode: Trigger Controlled | |
Exposure Mode: Trigger Width | |
Exposure Time | |
Gain | |
Gamma Correction | |
Image Adjustment | Adjust pixel values losslessly with Black Level, Digital Shift, and other standard features. |
Image ROI (Region of Interest) | |
Lookup Table (LUT) | |
Multiple ROI | |
Reverse X (Horizontal Mirroring) | |
Reverse Y (Vertical Mirroring) | |
Test Patterns | |
Timer | |
Ultra Short Exposure Time Mode |