Basler dart dmA1920-51gm (Mono)
- IMX392 Sensor
- 51 fps Frame rate
- 2.3 MP Resolution (MP)
- 1/2.3" Sensor Format
The Basler dmA1920-51gm is a modular board level camera with GigE interface. Equipped with the Sony IMX392 CMOS sensor, the camera delivers 51 images per second at 2.3 MP resolution.
Select your model
Optional add-ons
no add-on
dart CS-Mount IR-Cut +€12.00
dart S-Mount +€6.00
dart CS-Mount +€6.00
dart S-Mount AL +€35.00
dart C-Mount AL +€35.00
dart C-Mount IR-Cut AL +€41.00
no add-on
dart M Screw Kit For Mount Attachment +€2.49
no add-on
Flat Flex Cable dart M 5cm +€5.50
Flat Flex Cable dart M 15cm +€6.00
Flat Flex Cable dart M 30cm +€7.00
no add-on
Interface Board dart M GigE RJ45 AUX +€45.00
Interface Board dart M GigE RJ45 PoE +€55.00
no add-on
dart M I/O Cable, IDC/open, 500mm +€2.49
no add-on
Heat sink for dart +€5.00
Net list price | €259.00 |
---|---|
Ready for dispatch |
|
General Information
Series Production | now |
---|---|
Manufacturer | Basler |
Order Number | 109209 |
Product Family | dart M |
Camera Series | Basler dart |
Camera Category | Area Scan Camera |
Warranty | 36 Months |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX392 |
Shutter | Global Shutter |
Sensor Format | 1/2.3" |
Sensor Type | CMOS |
Sensor Size | 6.6 mm × 4.1 mm |
Resolution (H x V) | 1920 px × 1200 px |
Resolution | 2.3 MP |
Pixel Size (H x V) | 3.45 μm × 3.45 μm |
Frame rate | 51 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Digital Output | 1 |
General Purpose I/O | 1 |
Power Supply |
|
Power Requirements (typical) | 3.1 W |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 27 mm x 27 mm x 13.9 mm |
Weight | 14 g |
Lens Mount | No-Mount |
Operating Temperature | 0 °C - 75 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- KC
- RoHS
- UKCA
Features & Documentation
For more information about the features, visit the Documentation
Easy Handling
Auto Functions | Use the camera's auto functions to allow the camera to find the optimum settings for exposure time, gain, and white balance, for example. This simplifies camera integration into your application. |
I/O Control
Input Filter | |
Serial Communication (UART) |
Image Quality Optimization
Image Adjustment | Adjust pixel values losslessly with Black Level, Digital Shift, and other standard features. |
Process Control
Burst Mode | Acquire a sequence of images after triggering once and output them as required. In High-Speed Burst Mode, you can temporarily bypass the data limitation of GigE. |
Information Utilisation | Use additional information from Chunks and Events to optimize your automation. |
Intelligent Light Control (SLP) | Control the lighting directly with the camera. By synchronizing the flash mode and adjusting the brightness levels, you can quickly achieve precise lighting conditions and shorten the development time of your application. |
Timing | Control the start and end of an exposure individually. Add delays or synchronize multiple cameras in a GigE network using PTP. |
Speed Increase
Data Reduction | Use the Binning, Decimation, or ROI features for customized data reduction. |