dart CS-Mount IR-Cut

  • Mounting Type

The lens mount with IR cut filter connects a dart color camera module and a matching lens.

With the CS-mount with IR cut filter, C-mount lenses can be easily connected to a dart camera module using an adapter ring.

  • Recommended for color cameras
  • Maintains the compact design and low weight of the camera (29 mm x 29 mm at 20 g)
  • Drill holes for quick mounting
  • Mounting with standard screws
  • Adapter ring required to use C-mount lenses with a dart camera module (article number 2000005670)
  • To use Basler Lenses C125, the 'Spacer Ring CS-Mount for Basler Lens' (article number 2000035239) is required instead

Suitable Products